Product Details
Wiki & Learn
Reviews
Download PDF

Description

 

Features

  • Compact design:  Edge AI server with an overall dimension of 132mm*124mm*233mm
  • Powerful AI module:
    • NVIDIA® Jetson Xavier™ NX 16GB
    • Delivers 21 TOPS AI performance
    • 6-core NVIDIA Carmel ARM®v8.2 64-bit CPU 6MB L2 + 4MB L3
    • 384-core NVIDIA Volta™ GPU with 48 Tensor Cores
  • Rapid network access: 2.5GbE port x1 (RX: 2.35 Gbits/sec, TX: 1.4 ~ 1.6 Gbits/sec), 1GbE port x1
  • Hybrid connectivity:  Support 5G, 4G, LoRaWAN (modules not included)
  • Rich peripherals: HDMI 2.0 x1,DP1.4 x1,USB3.1 GEN2 (up to 10Gbit) x2
  • Expandable storage:  Dual SATA III data connectors for 3.5”/2.5" SATA hard disk drives
  • Excellent heat dissipation:  Quiet cooling bottom fan + aluminum heatsink cooling fan
  • Ready-to-use:
    • Pre-installed Jetpack system 4.6.1
    • Pre-installed 2.5 inches 256GB SSD x1, up to SATA3
  • Easy to adapt: Easy to install, upgrade and maintain with ease of access to the internal components after opening the enclosure
  • Comprehensive certificates: CE, FCC, UKCA, ROHS, REACH

Description

reServer for Jetson, as a milestone product of reThings Jetson family, is extremely compact and powerful. This smart tiny server is able to work easily and efficiently from the edge to the cloud.

reServer for Jetson is a powerful inference server on the edge powered by the NVIDIA Jetson NX 16GB. It delivers up to 21 TOPS, making it ideal for high-performance computing and AI in embedded and edge systems. You get the performance of 384 NVIDIA CUDA® Cores, 48 Tensor Cores, 6 Carmel ARM CPUs, and two NVIDIA Deep Learning Accelerators (NVDLA) engines. Combined with over 59.7GB/s of memory bandwidth, video encoded and decoded, these features make Jetson Xavier NX 16GB the platform of choice to run multiple modern neural networks in parallel and process high-resolution data from multiple sensors simultaneously.


reServer comes pre-installed with Jetpack for rapid development and edge AI integration, supporting the entire Jetson software stack and various developer tools for building fast and robust AI applications provided by Seeed Edge AI partners, helps develop innovative AI solutions for manufacturing, logistics, retail, service, agriculture, smart city, healthcare, and life sciences, etc 

reServer comes with 2 Ethernet ports: 2.5GbE port x1 (RX: 2.35 Gbits/sec, TX: 1.4 ~ 1.6 Gbits/sec), 1GbE port x1

reServer for Jetson supports hybrid connectivity including 5G, 4G, Long Range. The expandability of 5G technology(M.2 B Key) is useful in places where there isn’t always reliable internet connectivity, such as on a farm or in a location with spotty service. LoRa technology makes it possible to connect to a wide range of sensors. It can be applied as an edge computing center for all scenarios that require vast data to collect and process at the edge.

*To get LoRa,4G and 5G connectivity, optional modules are needed.

The neat structure of reServer also makes it simple to access the hard drives and memory which allows for easy installation, upgrade and maintenance.

Having dual SATA III 6.0Gbps data connectors, reServer is able to equip up to two 3.5” SATA internal hard disk drives or two 2.5" SATA internal hard disk drives to acquire more storage. (This version with one 2.5 inches 256GB SSD, up to SATA3 already installed)

reServer is equipped with a quiet cooling bottom fan as well as an aluminum heatsink cooling fan to ensure silent and stable operations under heavy loads while providing excellent heat dissipation.

With an overall dimension of 132mm*124mm*233mm, reServer Jetson is only around 1/10 of the size of an ordinary computer case which makes it possible to place reServer on a table, on a shelf, on any surface you want it to be. 

Application

  • AI-enabled NVR(Network Video Recorder)
  • Intelligent Video Analytics
  • AMR
  • Logistics Automation

Specifications

 

Processor

 

Module

 

NVIDIA® Jetson Xavier™ NX 16GB

 

AI Perf

 

21 TOPS

 

GPU

 

NVIDIA Volta architecture with 384 NVIDIA CUDA® cores and 48 Tensor cores

 

CPU

 

6-core NVIDIA Carmel ARM®v8.2 64-bit CPU 6 MB L2 + 4 MB L3

 

DL Accelerator

 

2x NVDLA Engines

 

Vision Accelerator

 

7-Way VLIW Vision Processor

 

Memory

 

8 GB 128-bit LPDDR4x @ 51.2GB/s

 

Storage

 

16 GB eMMC 5.1;
Support 2 x 2.5''/3.5" SATA (HDD/SSD),up to SATA3 ( 2.5 inch 256GB SSD x1,up to SATA3 already installed)

 

Video Encoder

 

2x 4K60 | 4x 4K30 | 10x 1080p60 | 22x 1080p30 (H.265)

2x 4K60 | 4x 4K30 | 10x 1080p60 | 20x 1080p30 (H.264)

 

Video Decoder

 

2x 8K30 | 6x 4K60 | 12x 4K30 | 22x 1080p60 | 44x 1080p30 (H.265)

2x 4K60 | 6x 4K30 | 10x 1080p60 | 22x 1080p30 (H.264)

 

Co-processor

 

Raspberry Pi® RP2040 32-Bit Dual ARM Cortex-M0+ @ 133MHz

 

External I/O

 

2.5G Ethernet Port

 

Converted from PCIe

RX: 2.35 Gbits/sec

TX: 1.4 ~ 1.6 Gbits/sec

 

1000M Ethernet Port

 

Native Ethernet interface of Jetson Xavier NX

 

HDMI Interface

 

Support up to HDMI2.0

 

DisplayPort Interface

 

Support up to DP1.4

 

USB3.1 GNE2 Interface x2

 

Support up to 10Gbit

 

DC Jack Power Interface

 

DC 12V @5A, 2.5mm center pin

 

Internal I/O

 

M.2 KEY B Connector

 

With USB3.2 GEN2, Support 5G/4G wireless module

 

MiNi-PCIe Connector

 

Support LoRa/Series wireless module

 

SIM Card Slot

 

Top layer for MiNi-PCIe

 

Bottom layer for M.2

 

SATA Power Connector x2

 

Support 2.5inch or 3.5inch HDD/SSD, up to SATA3

 

SATA Data Connector x2

 

Main Fan Connector

 

For enclosure fan, only supports 12V fans, the bottom fan is already installed

 

Jetson Xavier NX Fan Connector

 

Only supports 5V fans, aluminium heatsink cooling fan already installed

 

RTC Battery Connector

 

RTC battery already installed (CR2032)

 

260Pin SODIMM Connector

 

For Jetson Xavier NX

 

USB TYPE-C Connector for NX

 

For NX programming

 

USB TYPE-C Connector for Coprocessor

 

For coprocessor firmware upgrade

 

AutoPower on Header

 

Short-circuit to enter key-on mode, float into the auto power-on mode

 

2x5Pin Debug Header

 

Debug

 

Power Button

 

With green LED

 

Active Buzzer

 

Network

 

Giga Ethernet

 

2.5G Ethernet Port

  • rx: 2.35 Gbits/sec
  • tx: 1.4 ~ 1.6 Gbits/sec

 

1000M Ethernet Port

 

Wireless Connection

 

M.2 KEY B connector, support 5G/4G wireless module

 

MiNi-PCIe connector, support LoRa/Series wireless module

 

Display

 

LED1: SATA0 statusLED

 

Sleep mode or no SSD/HDD inserted-----LED OFF

SSD/HDD inserted and PHY ready ----- LED ON

Data transfer status ----- LED blinks

 

LED2: SATA1 statusLED

 

LED3

 

M.2 wireless module status LED

 

Power

 

DC Jack Power interface

 

DC 12V @5A, 2.5mm center pin

 

Power Button

 

Power on

 

Restart Button

 

Restart

 

Pre-installed

 

2.5 inch 256GB SSD x1,up to SATA3

 

Aluminum Heatsink Cooling Fan

 

RTC battery (CR2032)

 

Bottom Fan

 

Dimensions

 

132mm*124mm*233mm

Hardware Overview

Dimensions

Part List

ItemQty
reServer J20321
NVIDIA® Jetson Xavier NX™ 16GB1
Carrier Board1
Pre-stalled 2.5 inch 256GB SSD1
RTC Battery (CR2032)1
Aluminum Heatsink Cooling Fan1
Bottom Fan1
Aluminum Case1

12V/5A Power Adapter(without AC Power Cord)
1

User Manual
1

Screwdriver
1

 

Note

  • We'd like to hear from you, welcome to join our Discord channel to share your thoughts (Jetson edge AI) 
  • We have already installed JetPack 4.6 system in the reComputer and you can directly use it by powering on then.

Certification

HSCODE8471419000
USHSCODE8517180050
UPC
EUHSCODE8471707000
COOCHINA

reServer J2032 - NVIDIA® Jetson Xavier™ NX 16GB AI NVR for Video Analytics, 256GB SATA3 SSD, 2.5 GbE, supports 4G/5G/LoRaWAN, pre-installed Jetpack

SKU 110061403

reServer for Jetson is a powerful inference server on the edge powered by Jetson Xavier NX 16GB, which delivers up to 21 TOPs AI performance. It provides a high-speed 2.5-Gigabit Ethernet port and supports hybrid connectivity including 4G/5G, Long Range. reServer for Jetson with pre-installed Jetpack, 256GB SSD, reServer is able to equip up to two 3.5” SATA internal hard disk drives or two 2.5" SATA internal hard disk drives to acquire more storage. 

 

 
USD$1199.00
Shipping and duties calculated at checkout.
  • Free Insurance Included On Us
  • Flexible Payments with PayPal Pay Later
  • Avoid Import Fees: Ship Tax-Free from Local Warehouses
  • 1 on 1 Support | 12-Month Warranty | 30-Day Return Policy