the AI Hardware Partner
Toggle Nav
Loading...

Grove - Barometer Sensor

Please consider Grove - Barometer Sensor(BMP180) as alternative product This Grove-Barometer Sensor features a Bosch BMP085 high-accuracy chip to detect barometric pressure and temperature
$14.90
Out of stock

PRODUCT DETAILS

Please consider Grove - Barometer Sensor(BMP180) as alternative product
This Grove-Barometer Sensor features a Bosch BMP085 high-accuracy chip to detect barometric pressure and temperature. It can widely measure pressure ranging from 300hPa to 1100hPa, AKA +9000m to -500m above sea level, with a super high accuracy of 0.03hPa(0.25m) in ultra-high resolution mode.
The chip only accepts 1.8V to 3.6V input voltage. However, with outer circuit added, this module becomes compatible with 3.3V and 5V, therefore it can be used on Arduino/Seeeduino or Seeeduino Stalker without modification.
Features

  • Wide pressure range


  • Grove compatible interface (3.3V or 5V)


  • I2C interface


  • Fully calibrated


  • Low power consumption: 5μA at 1 sample/sec. in standard mode


  • Low noise:




    1. 0.06hPa(0.5m) in ultra-low power mode


    2. 0.03hPa(0.25m) in ultra-high resolution mode


    3. Possibility to lower to 0.1m(rms noise)



Application Ideas

  • Enhancement of GPS navigation


  • Indoor and outdoor navigation


  • Leisure and sports


  • Weather forecast


  • Vertical velocity indication(rise/sink speed)


For all Grove users (especially beginners), we provide you guidance PDF documents. Please download and read through Preface - Getting Started and Introduction to Grove before your using of the product.

Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 7g
Battery Exclude

Part List

Grove - Barometer Sensor 1

SHARED BY USERS

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

FAQ