the AI Hardware Partner
Toggle Nav
Loading...

Grove - GPS (Air530),GPS location, Long-distance communication

SKU
109020022

Grove-GPS (Air530) is a high-performance, highly integrated multi-mode satellite positioning and navigation module, supporting plenty of location systems, such as GPS/Beidou/Galileo and etc.

$11.00
In stock
  • 10+: $8.00
-
+

PRODUCT DETAILS

Feature

  • Highly Integrated Multi-mode Satellite Positioning: Multi-mode satellite positioning & navigation and support more than 6 satellites at the same time
  • High precision Positioning: Positioning error within 10 meters,and the position still quickly and accurately under the condition of bad signal
  • The Integrated Design of RF Baseband: Adopt the integrated design of RF baseband, which integrates DC/DC, LDO, LNA, RF front-end, baseband processing, 32-bit RISC based chip, RAM, FLASH storage, RTC, and power management functions
  • Low Power Consumption: Low power consumption at only 31uA
  • High Compatibility: Compatible hard/soft interface for other modules

Description

Confused about your GPS not working well in urban or outsides under only one or a few satellite module? Then you should not miss our new Grove-GPS (Air530). It’s a high-performance, highly integrated multi-mode satellite positioning and navigation module to use with Arduino. It supports GPS / Beidou / Glonass / Galileo / QZSS / SBAS, which makes it suitable for GNSS positioning applications such as car navigation, smart wear, and drone. Meanwhile, this module is capable of receiving more than 6 satellites at the same time and is able to work excellently even if there's a very bad signal.

Grove – GPS Module vs Grove – GPS (Air530)

Specs Grove – GPS Module Grove – GPS (Air530)
Size 40mm x 20mm x 13mm 40mm x 20mm x 13mm
Update Rate 1Hz, max 10Hz
Baud Rate 9,600 – 115,200 9600 –921600
Navigation Sensitivity -160dBm –166dBm
Power Requirements 3.3/5V 3.3/5V
Number of Channels 22 tracking, 66 channels
Time to first start Cold start: 13s
Warm start: 1-2s
Hot start: <1s
Cold start: 30 seconds
Warm Start: 4 seconds
Antennas Antenna included Antenna included
Accuracy 2.5m GPS Horizontal Position Accuracy 2.5m Horizontal positioning accuracy

Specification

parameters values
Supply voltage 3.3V/5V
Working current up to 60mA
Interface UART
Time of warm start 4s
Time of cold boot 30s
Working Temperature -35C-85°C
Storage Temperature -55°C-100°C
Humidity 5%-95%

Time of Positioning
Pure hardware cold start 27.5s
Pure hardware hot start <1S
Pure hardware recapture <1S
Software-assisted A-GNSS <5S

Sensitivity
Cold start -148dBm
Hot Start -162dBm
Recapture -164dBm
Track -166dBm

Accuracy
Horizontal positioning accuracy 2.5m
High positioning accuracy 3.5m
Speed accuracy 0.1m/s
Time transfer accuracy 30ns

Consumption
Capture current [email protected] 42.6mA
Tracking current [email protected] 36.7mA
Low power [email protected] 0.85mA
Ultra-low-power [email protected] 31uA

Note

The test above is taken under bi-modules of GPS&Beidou.

Pinout



Applications

  • GPS tracker
  • GPS navigation
  • Distance measurement
  • Car navigation
  • Drone



Part list

Items Values
GPS (Air 530) board 1
Grove cable 1



Cautions

  • The input power supply voltage of Grove power supply interface, should not exceed 5.6V, otherwise it may damage the device.
  • The voltage of the selected button battery should not exceed 3V, or it will probably damage the device.

ECCN/HTS

HSCODE 8526919090
USHSCODE 9026104000
UPC
EUHSCODE 9013101000
COO CHINA

LEARN AND DOCUMENTS

SHARED BY USERS

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
  1. Documentation
    60%
    Product Quality
    100%
    from order view
    It does what it supposed to do.
    By Anonymous
  2. Documentation
    100%
    Product Quality
    100%
    from order view
    I have purchased this first time for my project and I love it.
    By Marko Solomun
  3. Documentation
    100%
    Product Quality
    100%
    from order view
    everything went good
    By Anonymous
  4. Documentation
    80%
    Product Quality
    100%
    from order view
    Easy to use
    By Anonymous
  5. Documentation
    100%
    Product Quality
    100%
    from order view
    It just works... A+
    Not much messing around almost plug & Play. Great hardware.
    By PJ Glasso

FAQ

Items 1 to 5 of 22 total

Page
Show per page