Other things you might like
Product Details
Wiki & Learn
Reviews
Download PDF

Feature

  • Highly Integrated Multi-mode Satellite Positioning: Multi-mode satellite positioning & navigation and support more than 6 satellites at the same time
  • High precision Positioning: Positioning error within 10 meters,and the position still quickly and accurately under the condition of bad signal 
  • The Integrated Design of RF Baseband: Adopt the integrated design of RF baseband, which integrates DC/DC, LDO, LNA, RF front-end, baseband processing, 32-bit RISC based chip, RAM, FLASH storage, RTC, and power management functions
  • Low Power Consumption: Low power consumption at only 31uA
  • High Compatibility: Compatible hard/soft interface for other modules

Specification

Confused about your GPS not working well in urban or outsides under only one or a few satellite module? Then you should not miss our new SeeedGrove-GPS (Air530Z). It’s a high-performance, highly integrated multi-mode satellite positioning and navigation module to use with Arduino. It supports GPS / Beidou / Glonass / Galileo / QZSS / SBAS, which makes it suitable for GNSS positioning applications such as car navigation, smart wear, and drone. Meanwhile, this module is capable of receiving more than 6 satellites at the same time and is able to work excellently even if there's a very bad signal.

SeeedGrove – GPS Module vs SeeedGrove – GPS (Air530Z)

SpecsSeeedGrove – GPS ModuleSeeedGrove – GPS (Air530Z)
Size40mm x 20mm x 13mm40mm x 20mm x 13mm
Update Rate1Hz, max 10Hz–
Baud Rate9,600 – 115,2009600 –256000
Navigation Sensitivity-160dBm-
Power Requirements3.3/5V3.3/5V
Number of Channels22 tracking, 66 channels–
Time to first startCold start: 13s
Warm start: 1-2s
Hot start: <1s
Cold start: <32 seconds
Hot Start: <1 seconds
AntennasAntenna includedAntenna included
Accuracy2.5m GPS Horizontal Position Accuracy2.5m Horizontal positioning accuracy

 

Specification

Parameters

values

Supply voltage

3.3V/5V

Working current

up to 50mA

Interface

UART

Time of hot start

<1s

Time of cold boot

<32s

Working Temperature

-30C-85°C

Storage Temperature

-55°C-100°C

Time of Positioning

Pure hardware cold start

<32s

Pure hardware hot start

<1S

Pure hardware recapture

<1S

Software-assisted A-GNSS

<5S

Sensitivity

Cold start

-148dBm

Hot Start

-156dBm

Recapture

-160dBm

Track

-162dBm

Accuracy

Horizontal positioning accuracy

2m

Speed accuracy

0.1m/s

Time transfer accuracy

30ns

Consumption

Capture current [email protected]

33.3mA

Tracking current [email protected]

29.2mA

Ultra-low-power [email protected]

31uA

 

Note

The test above is taken under bi-modules of GPS&Beidou.

 

Application

  • GPS tracker
  • GPS navigation
  • Distance measurement
  • Car navigation
  • Drone

Certification

HSCODE8526919090
USHSCODE8526910040
UPC
EUHSCODE9013101000
COOCHINA

Part List

GPS (Air 530Z) board

x1

SeeedGrove cable

x1

Cautions

  • The input power supply voltage of SeeedGrove power supply interface, should not exceed 5.6V, otherwise it may damage the device.
  • The voltage of the selected button battery should not exceed 3V, or it will probably damage the device.

SeeedGrove - GPS (Air530Z),GPS location, Long-distance communication

SKU 109020022

SeeedGrove-GPS (Air530Z) is a high-performance, highly integrated multi-mode satellite positioning and navigation module, supporting plenty of location systems, such as GPS/Beidou/Galileo and etc.

USD$11.00
Shipping and duties calculated at checkout.
You may also add
  • Free Insurance Included On Us
  • Flexible Payments with PayPal Pay Later
  • Avoid Import Fees: Ship Tax-Free from Local Warehouses
  • 1 on 1 Support | 12-Month Warranty | 30-Day Return Policy