Grove - Light Sensor(P)
SKU
101020022
What does "P" mean? "P" is for "panel mount" in this product
- 10+: $2.61
- 20+: $2.47
- More
- 50+: $2.32
- Less
YOU MAY LIKE THIS
PRODUCT DETAILS
What does "P" mean? "P" is for "panel mount" in this product. This Grove – Light Sensor (P) is a sister version of original Grove – Light Sensor. They are identical except the Grove connecter is moved to the back so that you can easily use it as a neat and wire-free human interface device.
For all Grove users (especially beginners), we provide you guidance PDF documents. Please download and read through Preface - Getting Started and Introduction to Grove before your using of the product.
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 6g |
Battery | Exclude |
Part List
Grove - Light Sensor(P) | 1 |
Grove 4 Pin Cable | 1 |
ECCN/HTS
HSCODE | 9031900090 |
ROHS | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review