the AI Hardware Partner
Toggle Nav
Loading...

Grove - Magnetic Switch

SKU
101020038

This is a Grove interface compatible Magnetic switch module. It is based on encapsulated dry reed switch CT10.

$3.20
Out of stock
  • 10+: $2.20

PRODUCT DETAILS

This is a Grove interface compatible Magnetic switch module. It is based on encapsulated dry reed switch CT10.

Features

  • Grove compatible interface
  • 2.0cm x 2.0cm Grove module
  • Minimum external parts
  • 10W rating
  • Rugged encapsulation

Description

This is a Grove interface compatible Magnetic switch module. It is based on encapsulated dry reed switch CT10. CT10 is single-pole, single throw (SPST) type, having normally open ruthenium contacts. The sensor is a double-ended type and may be actuated with an electromagnet, a permanent magnet or a combination of both. The magnetic switch is a wonderful tool for designers who would like to turn a circuit on and off based on proximity.

We have developed more than 400 Grove modules, covering a wide range of applications that can fulfill various needs. Click to explore the Grove Sensor family and get started to Grove your Idea. For all Grove users (especially beginners), we provide you with guidance PDF documents. Please download and read through Preface - Getting Started and Introduction to Grove before your use of the product.

Application

  • Proximity Sensor
  • Security Alarm Sensor
  • Level Sensor
  • Flow Sensor
  • Pulse Counter

Specifications

Dimensions

90mm x50mm x12mm

Weight

G.W 8g

Battery

Exclude

Working Voltage

5V

Switched Power

10W

Switched Voltage AC,RMS value(max)

< 140V

Switched Current DC

< 500mA

Carry Current DC

< 0.5A

Contact Resistance

<200mΩ

Insulation Resistance

>10^6MΩ

Operating Temperature

-40-125℃

Operate Range

10-40AT

Part List

Grove - Magnetic Switch

1

Grove - Cable

1

Technical details

Dimensions 90mm x50mm x12mm
Weight G.W 8g
Battery Exclude

Part List

Grove - Magnetic Switch 1
Grove - Cable 1

ECCN/HTS

HSCODE 8538900000
USHSCODE 8471490000
UPC 841454108009
EUHSCODE 8543709099
COO CHINA
EU DoC 1
RoHS 1
UK DoC 1

SHARED BY USERS

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
  1. Product Quality
    80%
     
     
    By
  2. Product Quality
    100%
     
     
    By
  3. Product Quality
    60%
     
     
    By

FAQ

3 Item(s)

Show per page