![Loading...](https://static-cdn.seeedstudio.com/static/version1721289283/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Seeeduino Cloud - Arduino Yun compatible openWRT controller
YOU MAY LIKE THIS
PRODUCT DETAILS
Seeeduino Cloud is a microcontroller board based on Dragino WiFi IoT module HE and ATmega32u4. HE is a high performance, low cost 150M, 2.4G WiFi module which means “core” in Chinese and with an Open Source OpenWrt system inside. Seeeduino Cloud is also an Arduino compatible board, 100% compatible with Grove, shield and IDEs(Arduino IDE 1.5.3 and later). Except for the normal interface of Arduino, Seeeduino Cloud has built-in Ethernet and WiFi support, a USB-A port which makes it very suitable for those prototype design that needs network connection and mass storage. It is also a good idea to make Seeeduino Cloud to an IoT gateway.
Features
Compatible with Arduino Yun
Based on Dragino WiFi IoT module HE
Open Source OpenWrt system inside
Support 2.4Ghz WiFi, 802.11 b/g/n
Support Ethernet
Support USB 2.0
Size: 75.10mm x 53.39mm x 11.50mm / 2.95" x 2.10 x 0.45"
Working temperature: -20~60°C
Surface color: Red
Technical details
Dimensions | 116mm x76mm x26mm |
Weight | G.W 53g |
Battery | Exclude |
HE Module | |
CPU | ATHEROS AR9331 |
Clock Speed | 400MHz |
RAM | 64MB |
Flash | 16MB |
OS | Open Source OpenWrt |
Interfaces | 2 x RJ45, 1 x USB Host, 1 x UART, 14 multiplex GPIOs |
Power | 3.3V power input |
WiFi | Support 150M 2.4Ghz WiFi, 802.11 b/g/n |
Microcontroller | ATmega32u4 |
Flash Memory | 32KB |
SRAM | 2.5kB |
EEPROM | 1kB |
Clock Speed | 16MHz |
Digital I/O Pins | 20 |
PWM Channels | 7 |
Analog Input Channels | 12 |
Part List
Seeeduino Cloud | 1 |
Antenna | 1 |
ECCN/HTS
HSCODE | 8517180050 |
USHSCODE | 8543708800 |
UPC | 841454117117 |
EUHSCODE | 8543709099 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
Documentations
-
Resources
-
Schematic
-
Firmware
-
References
-