Product Details
Wiki & Learn
Reviews
Download PDF

Description

This product was replaced by an updated version GPRS Shield V3.0

 

Hook your Arduino up to GSM/GPRS cell phone network with GPRS shield! You can use your Arduino to dial a phone number or send a text to your friend via easy to use AT commands now. This new version features a quad-band low power consumption GSM/GPRS module SIM900 as well as a compact PCB antenna. Meanwhile, improvements on interfaces and basic circuit have been taken to make it more concise and reliable. Check out the improvement details of V2.0.

 

Note: Headers of this product is shipped unsoldered.

 

Features

  • Compatible with standard Arduino and Arduino Mega

  • Selectable interface between hardware serial port and software serial port

  • Quad band support: 850/900/1800/1900MHz

  • Support TCP/UDP protocols

  • Full control via AT commands set: Standard - GSM 07.07 & 07.05 and Enhanced - SIMCOM AT Commands

  • 2-in-1 headset jack

  • Convenient external SIM card holder

  • Low power consumption: 1.5mA(sleep mode)

Cautions

  • Make sure your SIM card is activated.

  • GPRS Shield doesn't come with ESD precautions. Take special care when handling it in dry weather.

  • The factory default setting for the GPRS Shield UART is 19200 bps 8-N-1. (Can be changed using AT commands).

 

Documents

Please visit our wiki page for more info about this product. It will be appreciated if you can help us improve the documents, add more demo code or tutorials. For technical support, please post your questions to ourforum.

 

Certification

HSCODE8517703000

Technical Details

Technical details

Dimensions0mm x0mm x0mm
WeightG.W 52g
BatteryExclude

GPRS Shield V2.0

SKU 113030000
Quad-band 850/900/1800/1900MHz Compatible with standard Arduino/Seeeduino boards Dual selectable interface of hardware serial port and software serial port Low power consumption Support TCP/UDP protocols
USD$59.90
Discontinued
  • Free Insurance Included On Us
  • Flexible Payments with PayPal Pay Later
  • Avoid Import Fees: Ship Tax-Free from Local Warehouses
  • 1 on 1 Support | 12-Month Warranty | 30-Day Return Policy