Visit our new bazaar website in alpha for a better shopping experience. SHOP NOW >

Bluetooth 4.0 Low Energy - BLE Shield

SKU: 113030010
$29.95
Version: Version 2.0  Version 1.0  
This product is discontinued
Ship to:

Note: We have a new version  Bluetooth 4.0 Low Energy - BLE Shield v2.0 instead of Bluetooth 4.0 Low Energy - BLE Shield.

Bluetooth 4.0 Low Energy - BLE Shield v2.0

 
BLE Shield stands for Bluetooth 4.0 Low Energy - BLE Shield. It is designed to work with Arduino boards, including Arduino Uno, Mega and Leonardo. It allows you to connect your Arduino board with other BLE device. With our current implementation, the Shield supports connection between Arduino to an iPhone 4S or iPad 3rd generation.
 

 
Features
  • Requires iPhone 5, iPhone 4S, iPad mini, iPad with Retina display (4th gen), iPad (3rd gen) or iPod touch (5th gen)
  • Control your Arduino pins with an iPhone
  • Pass all sensors data from your Arduino to an iOS App for processing
  • Use your iDevice as an internet gateway for your Arduino
  • There are a lot of other possibilities
Specification
  • Nordic nRF8001 Bluetooth Low Energy connectivity IC
  • Support Peripheral (Slave) role operation only - nRF8001 IC limitation
  • Proprietary simple serial interface (ACI) 
  • On-board antenna 
Documents
 
Please visit RedBearLab for more info about this product and technical support.

 

Overview


Shield Designer: RedBearLab
Other Products From This Designer
Weight: 16 g
Global Distributors
Digikey

Staff Picked


Recent History


Let us notify you when this product is back in stock!

Simply enter your details below and we will send you an e-mail when Bluetooth 4.0 Low Energy - BLE Shield is back in stock!
We will not send you any other e-mails or add you to our newsletter, you will only be e-mailed about this product!

Similar Products

  • 4 pin 2.54mm to 2.0mm Female jumper wire -100mm (5PCs pack)
    $3.00

Customers Also Purchased

Xadow - RTC
Xadow - RTC
$9.90