Arduino is an open-source physical computing platform based on a simple I/O board and a development environment that implements the Processing/Wiring language.? Arduino can be used to develop stand-alone interactive objects or can be connected to software on your computer.?the open-source IDE can be downloaded for free (currently for Mac OS X, Windows, and Linux). Arduino received an Honory Mention in the Digital Communities section of the 2006 Ars Electronica Prix.
Some new features available in Arduino diecimila, implemented in this Freeduino (Arduino compatible) board:
- AutoReset: It is possible to upload compiled sketch to the MCU without pressing the board reset button
- USB overcurrent protection: A resettable polyfuse protects the USB port from overcurrent and shortcut situations.
- New bootloader with 1 second delay
- Easy to solder board
The FT232RL chip is pre-soldered, eliminating the most difficult component to solder. The rest of the components are easy to solder through-hole. We also switched from metal film 1% resistors to standard resistors for easier value reading for novice users.
Freeduino (Arduino diecimila compatible) Assembly Instructions.
You only need a soldering iron, some solder, a multimeter and soldering skills.
Note: We replaced R7-R10 1k resistors with .33k ones for brighter LEDs.
| Freeduino (Arduino diecimila compatible) Kit BOM |
| Parts | Qty | Device |
| PCB | 1 | Freeduino (Arduino diecimila compatible) PCB |
| S1 | 1 | Reset pusbutton |
| IC4 | 1 | 7805 TO220 |
| X1 | 1 | USB B type Female Connector |
| PWR, TX, RX, 13 | 4 | 3mm Green LED |
| POWER, J1 | 2 | 6 pins female header |
| J2, J3 | 2 | 8 pins female header |
| DC1 | 1 | 2.1mm power jack |
| Q1 | 1 | 16 MHz Quartz or ceramic oscillator |
| D1 | 1 | 1N4004 |
| R1 | 1 | 10K 1/4 W resistor |
| R7, R8, R9, R10, R11, R12 | 6 | 1K 1/4 W resistor (.3k resistor on R7-R10 for brighten LEDs)
|
| C1, C5, C8, C9, C10, C12, CRS | 7 | 0.1uF Ceramic Capacitor |
| | | |
| C4 | 1 | 0.01uF Ceramic Capacitor |
| C2, C3 | 2 | 22pF Ceramic Capacitor (only with crystal) |
| C6 | 1 | 100uF Electrolitic Capacitor |
| C7 | 1 | 47uF Electrolitic Capacitor |
| ATMEGA168 | 1 | Atmega168 28pin DIP microcontroller with diecimila bootloader |
| IC1 | 1 | FT232RL USB IC pre-soldered |
| X3 | 1 | 28pin IC socket |
| SV1 | 1 | 3 pin male header |
| ICSP | 1 | 2x3 pins header |
| PTC | 1 | Polyfuse |
| SHUNT | 1 | Shunt |
- above text is quoted from nkcelectronics, the origniator of Freeduino.

Ready to go.

Packed ready.