Li-po Rider is a power module with Lipo battery charge management and boost circuit designed for MCU projects with standard USB output interface.
Please note that Li-po rider can not be used on charging your iphone or other smart-phones. If you are building a customized iphone charger, please wait until Li-po rider pro is available.
Features
Charge a Li-po battery from USB/Solar/wall adaptor
Automatic adjust charge current
Automatic recharge
User output power switch
Specifications
Up to 400mA charge current
Up to 5v 350mA supply ability
Less than 100mV ripple @300mA
Dimension: 47*37.5*6.6 (mm)
Applications ideas
Mobile USB Host power
Energy harvester
Sport equipments
Robotics
Navigation
Other off the grid projects
Documents
Please visit ourwiki page for more info about this product. It will be appreciated if you can help us improve the documents, add more demo code or tutorials. For technical support, please post your questions to our forum.
Certification
HSCODE
8504902000
Technical Details
Technical details
Dimensions
0mm x0mm x0mm
Weight
G.W 15g
Battery
Exclude
Li-po Rider
SKU 106100001
Please consider LiPo Rider Proas alternative product
USD$9.50
Discontinued
Free Insurance Included On Us
Flexible Payments with PayPal Pay Later
Avoid Import Fees: Ship Tax-Free from Local Warehouses
1 on 1 Support | 12-Month Warranty | 30-Day Return Policy