Your cart is empty

Lithium Ion polymer Batteries - 2A

$12.00
100
This is a light weight, high energy density Lithium Ion polymer battery. It outputs a nominal 3.7v at 2000mAh, comes terminated with a standard 2-pin JST connector- 2mm spacing between pins.


Features:


Excellent long-term self-discharge rates 
Dimensions: 68x48x5.7mm
Weight: 25g 

Please do not attempt to charge these with anything but a specialized Lithium Polymer charger.

Battery includes built-in protection against over voltage, over current, and minimum voltage.

Add to Cart:

  • Model: POW103E1B
  • Shipping Weight: 25Gram
  • 160 Units in Stock:


This product was added to our catalog on Tuesday 19 January, 2010.