SHIPPING GUIDELINE FOR 2016 CHINESE NEW YEAR HOLIDAY

Lithium Ion polymer Battery - 1A

SKU: 313010029
$7.50
This product is discontinued
Ship to:
This is a light weight, high energy density Lithium Ion polymer battery. It outputs a nominal 3.7v at 1000mAh, comes terminated with a standard 2-pin JST connector- 2.0 mm spacing between pins.
 
Features
  • Excellent long-term self-discharge rates 
  • Dimensions: 50x35x5mm
  • Weight: 20g 
 
Please do not attempt to charge these with anything but a specialized Lithium Polymer charger.
 
Battery includes built-in protection against over voltage, over current, and minimum voltage.

Overview


Shenzhen 2U Designer: Others
Other Products From This Designer
Weight: 20 g
Global Distributors
Digikey

Staff Picked


Recent History


Let us notify you when this product is back in stock!

Simply enter your details below and we will send you an e-mail when Lithium Ion polymer Battery - 1A is back in stock!
We will not send you any other e-mails or add you to our newsletter, you will only be e-mailed about this product!