the AI Hardware Partner
For Industry
Products
Local Warehouse
Documents
Customization
Software
Solution
Support
MCU & Tools
/
Lithium Ion polymer Battery - 1A
Product Details
Wiki & Learn
Reviews
Solution
Download PDF
Description
Certification
Technical Details
Description
This is a light weight, high energy density Lithium Ion polymer battery. It outputs a nominal 3.7v at 1000mAh, comes terminated with a standard 2-pin JST connector- 2.0 mm spacing between pins.
Features
Excellent long-term self-discharge rates
Dimensions: 50x35x5mm
Weight: 20g
Specification
Please do not attempt to charge these with anything but a specialized Lithium Polymer charger.
Battery includes built-in protection against over voltage, over current, and minimum voltage.
Certification
HSCODE
8507600090
Technical Details
Technical details
Dimensions
0mm x0mm x0mm
Weight
G.W 20g
Battery
Exclude
Lithium Ion polymer Battery - 1A
SKU 313010029
★★★★★
★★★★★
3 Reviews
This is a light weight, high energy density Lithium Ion polymer battery
USD
$7.50
Discontinued
Free Insurance Included On Us
Flexible Payments with PayPal Pay Later
Avoid Import Fees: Ship Tax-Free from Local Warehouses
1 on 1 Support | 12-Month Warranty | 30-Day Return Policy