[SUPER] 320*240 graphic LCD w/ Touch Screen and HW accel.

$158.00  $85.00
Save: 46% off

It is the most Graphic LCD I have seen around, premium quality 320*240 LCD, with Touch screen and HARDWARE Acceleration!

HARDWARE Acceleration features:
2D drawing engine  
- Line draw
- Circle draw
- Circle draw with solid fill
- Box draw
- Box draw with solid fill  
Font drawing engine
- Support 8x8, 8x16 and16x16 font size with color expansion
- Supported user-defined CGRAM
- Built-in standard 8x8 ASCII font table
- Support up to 1Mbytes external Character ROM (e.g. Big-5, GB code)
Command FIFO architecture to support macro-programming

You may now control a 320*240 touch screen with a 8051, and of course Arduino without any extra circuit!

4Mb documents with source code: >>click to download






Add to Cart:

  • Model: LCD320240Sup
  • Shipping Weight: 20 g
  • 1 Units in Stock


This product was added to our catalog on Thursday 09 October, 2008.

Your IP Address is: 38.103.63.59
Template designed by Sage Fish.com. Copyright © 2009 Zen Cart. Powered by Zen Cart