Shop by Categories


  • The never_going_to_miss glaring_devil_eye Huge Red Push Button

  • $9.90

  • Shenzhen 2U

  • SKU:
    SWT120B7B
  • Weight:
    145 g
  • Designer:
    Others
  • Units in Stock:
    16




An 80mm button?! Red, Demonic and eyecatching!

With 12V/3W LED inside, this devil is totally rocking in the darkness.

Let us know what crazy project you are doing with it :




 

Button diameter: 80mm
Shell diameter: 98mm
Mounted Height from Dome to Panel: 50mm
Mounting hole diameter: 24mm
Internal Light bulb: 12V 3W
Button: Micro SPDT switch, replaceable.


Related Products

Customers Who Bought This Product Also Purchased

Recently Viewed

See All


  • Follow Us
  • RSS Product Feed :: The never_going_to_miss glaring_devil_eye Huge Red Push Button
  • Follow Us
  • Watch Us

Feedback