OpenClaw OpenClaw
K
Loading...
WeChatWorkScreenshot_d170a99d-7e0d-46ff-81f3-e221b20677e9-removebg-preview

Arduino compatible Boards

Seeed Studio provides a range of microcontrollers that are fully compatible with the Arduino ecosystem. These include the XIAO series, Seeeduinos, Wio Terminal, and SenseCAP Indicators, which are powered by high-performance, popular chips such as SAMD21, nRF52840, and ESP32C3, offering an extensive assortment of possible applications.

Cutting-edge Embedded Solutions and Innovations