Seeed
LoRa®-Enabled Solution
The long-range and low-power nature of LoRa® makes it one of the most sought-after technologies empowering both indoor and outdoor Internet of Things (IoT) scenarios.
The long-range and low-power nature of LoRa® makes it one of the most sought-after technologies empowering both indoor and outdoor Internet of Things (IoT) scenarios.
Here at Seeed, we are dedicated to providing best-in-class IoT products and services to meet your various demands in verticals like Smart Agriculture, Smart cities.
Seeed designs low-cost and compact LoRaWAN modules to enable you to develop, deploy and scale up your applications flexibly, globally, and rapidly.
Seeed SenseCAP is focusing on industrial sensing applications: smart agriculture, precision farming, and smart city.
SenseCAP Gateway – LoRaWAN is an IP66 industrial grade outdoor product, supports an extended operating temperature range, making it applicable for low-power consumption, long-range data collection IoT scenarios like smart farming.
$399
SenseCAP 2101 temperature & humidity sensors satisfy industrial long-distance data acquisition with a wide range of -40°C to 85°C and 0 to 100 %RH respectively. It has built-in Bluetooth 5.0 for easy configuration and firmware upgrade and a built-in replaceable battery for minimal maintenance,
$57
SenseCAP S2102 light intensity sensors satisfy industrial long-distance data acquisition with a wide range of intensity of light in lux from 0 – 160000 lux respectively. It has Bluetooth 5.0 for easy configuration and firmware upgrade and a built-in replaceable battery for minimal maintenance.
$57
SenseCAP S2103- LoRaWAN CO2, Temperature, and Humidity Sensors satisfy industrial long-distance data acquisition with a wide range of 400 to 10000 ppm, -40°C to 85°C and 0 to 100% RH respectively.
$125
If you are looking for custom-designed LoRa®-enabled devices, we are so ready to support this.
Seeed provides one-stop hardware services to lower the barrier to build IoT devices.
The Wio-E5 wireless module is embedded with the ST system-level package chip STM32WLE5JC, ARM Cortex M4 ultra-low-power MCU, and Long Range SX126X. It supports EU868/US915/AU915/AS923/KR920/IN865, making it suitable for wireless sensor networks and other IoT devices that require battery power, low power consumption and long range.
The Wio-WM1110 is a fusion positioning module for developing low-power, long-range IoT applications. It’s embedded with Semtech LR1110 and Nordic nRF52840, features Semtech’s LoRa technology for long-range wireless communication, GNSS, Wi-Fi, and Bluetooth for location tracking services.
We not only provide standard devices, but also provide manufacturing and customization services. Our manufacture services includes protoype and mass production and customization services covers from hardware, software, mechanical and certification,etc.
(Updated on 2024.4.9) LoRa & LoRaWAN are next-generation technologies that will support wireless connectivity in
How to quickly develop and manufacture your Lora Products using Seeeds manufacturing capabilities and Know how
We are thrilled to announce SenseCAP LoRaWAN sensors can now work on the Helium Network,

LoRa Communications and their unique use in long range, low power wireless transmission have cemented

LR & LoRaWAN are working alongside the 5th generation of radio frequency (RF) IoT technologies

Datacake now has in-built predefined templates for all SenseCAP LoRaWAN devices. You can now create
Attribution: The LoRa® Mark is a trademark of Semtech Corporation or its subsidiaries.