IoT and Edge AI for Industries
Toggle Nav

Seeed Studio Raspberry Pi-based Hardware Pioneer

_LOGo02

Raspberry Pi® -

Based Hardware Pioneer

As the Raspberry Pi-approved design partner and reseller, Seeed Studio provides unique Raspberry Pi® solutions through a combined portfolio of standardized hardware and customization services to assist in tackling real-world challenges.

Seeed Studio: Pioneered Raspberry Pi

Reseller and Design Partner Since 2013

time-2

Our Raspberry Pi Devices in IoT System

file_3

reTerminal DM

A 10.1" Panel PC, HMI, PLC, IIoT Gateway all-in-one device

Core: Raspberry Pi CM4 8GB RAM 32GB eMMC

reTerminal 

5" Raspberry Pi-powered and Microsoft Azure-certified HMI

Core: Raspberry Pi CM4 4GB/8GB RAM 32GB eMMC

EdgeLogix-RPI-1000 

4.3" PLC/PAC, IPC, HMI, IIoT Gateway, OPC UA Server, INdustry PC all-in-one

Core:Raspberry Pi CM4 2/4/8GB RAM 32GB eMMC

EdgeBox-RPI-200

Compact PLC, PAC, IIoT Gateway with industry-standard protocol

Core: Raspberry Pi CM4 1/2/4GB RAM 8/16/32GB eMMC

EdgeLogix-RPI-1000 

4.3" PLC/PAC, IPC, HMI, IIoT Gateway, OPC UA Server, INdustry PC all-in-one

Core: Raspberry Pi CM4 2/4/8GB RAM 32GB eMMC

reRouter

Travel Router, Dual Gigabit Ethernet, OpenWrt

Core: Raspberry Pi CM4 2GB/4GB RAM 32GB eMMC

Raspberry Pi CM4-based Gateway Coming soon

We Could be Your Reliable Raspberry Pi® ODM Partner

With over 14 years of experience working with open-source hardware, we have a solid understanding of how things work.

As an official Raspberry Pi® design partner, we can not only customize our Raspberry Pi-powered devices but also help your project ideas from scratch.

A Glimpse of Raspberry Pi at the Edge

Built with EdgeBox-RPI-200

Built with EdgeBox-RPI-200

Built with EdgeLogix-RPI-1000

Built with reRouter

Built with reTerminal/reTerminal DM

Built with reTerminal DM and EdgeBox-RPI-200

Built with reTerminal/reTerminal DM

Built with reTerminal/reTerminal DM

Built with reTerminal

Tech Support & Product Discussion

The possibilities of Raspberry Pi are enormous - the best way to know the application and advantages is to talk to us. We are also here to provide you with different support to ensure that your experience with our products is as smooth as possible.

Loading...