the AI Hardware Partner
Toggle Nav
Loading...

LicheePi Nano ARM926EJS SoC Development Board - 16M Flash & Wi-Fi

Lichee Nano is an SD Card Sized Linux Development Board Powered by Allwinner F1C100s ARM9 Processor

PRODUCT DETAILS

Lichee Nano is an SD Card Sized Linux Development Board Powered by Allwinner F1C100s ARM9 Processor

Features/Specifications

  • CPU

-Allwinner F1C100s, ARM 926EJS processor,up to 900MHz

  • Memory & storage

-32MB DDR integrated into SoC, 16MB SPI Flash
-Onboard TF Slot, can be boot from TF Card,

  • Display

-40-pin RGB LCD FPC connector supporting 272×480, 480×800, 1024×600

and other resolutions resistive displays(and capacitive displays trough the adapter board).
-Support 720P video output, support video stream decoding such as H.264 / MPEG

  • Communication Interface

-SDIO for WiFi module
-SPI x2, TWI x3, UART x3

-OTG USB x1, TV out

  • Other interface

-PWM x2, LRADC x1

-Headphone output x2, Mic x1

  • Electrical characteristics

-Input 5V via micro USB port, 3.3 to 5V via pin
-Output – 3.3V, selectable input RTC voltage
-Power Consumption – 54mA (idle) with Linux, 250mA with display
-Storage Temperature: -40~125°C; operating: -20 to 70°C

Software and development environment

  • Support 3.10 BSP linux,
  • Support 4.19 mainline linux,
  • Support xboot bare metal development environment
  • Support RT-Thread

Target application scenario:

  • IoT applications using more complex communication interfaces and protocols
  • The application of human-computer interaction interface that needs more beautiful and complex logic
  • Application scenarios that require more operations (as opposed to common MCUs)
  • Need to use open source software under Linux for rapid development scenarios
  • High-end geek players balance in size, performance and ease of use.
  • Entry level player, software engineer, hardware diy using familiar language

Note

If you are looking for open source SBC for commercial and industrial needs. Seeed provides customization service based on BeagleBone series boards. Seeed Studio BeagleBone® Green(BBG) and Seeed Studio BeagleBone® Green Wireless (BBGW) provide more stable industrial deployment scenarios.

Size and weight
Core board size 25.4x33.0mm
Core board weight 4.2±0.2g
Precautions
start up Nano needs card boot  (or  solder  SPI  flash), only plug in USB without any phenomenon
System debug serial port UART0, specific position reference pin diagram
USB interface OTG usb, power and communication
Operating temperature -20~70℃
Part List
Lichee Nano x1
WiFi Module x1
OTG x1

ECCN/HTS

HSCODE 8517180050
USHSCODE 8543708800
UPC
EUHSCODE 8543709099
COO CHINA
RoHS 1

SHARED BY USERS

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

FAQ