SHIPPING GUIDELINE FOR 2016 CHINESE NEW YEAR HOLIDAY

4.3" LCD Cape for BeagleBone Black ‐ Non Touch Display

SKU: 104990003
$49.00
This product is discontinued
Ship to:
The 4DCAPE-43 is specifically designed for the Beagle Bone Black (BBB), which provides a 4.3” display for the BBB for direct user interaction and information display. Available in both touch (4DCAPE-43T) and non-touch (4DCAPE-43), the CAPE conveniently features a 4.3” TFT LCD 480x272 resolution display and seven push buttons.
 
The Beagle Bone Black connects directly to the back of the 4DCAPE-43, and provides everything the CAPE requires such as power and display signals. It also includes 4 mounting holes for easy panel/enclosure mounting.
 
Please note that the 4DCAPE-43 is designed to be the primary display for Beagle Bone Black only and cannot be programmed using 4D Systems' Workshop 4 IDE.
 
Features
  • 4.3’’ TFT LCD Display, 480x272 Resolution
  • 7 push buttons, including LEFT, RIGHT, UP, DOWN, ENTER, RESET and POWER
  • 2 LED’s, one to indicate Power and one for User, which could be configured as required
  • Fully compatible with existing drivers already written for the Beagle Bone.
  • 4DCAPE-43 (Non Touch version)
  • 3.5mm mounting holes, enabling standard M3 screws/bolts to fasten the display to an enclosure, panel or an alternative mounting solution
  • Powered directly from the BeagleBone Black, no additional power required
 
Documents
 
Related Links
 

Overview


Shenzhen 2U Designer: 4D SYSTEMS
Other Products From This Designer
Weight: 146 g
Global Distributors
Digikey

Staff Picked


Recent History


Let us notify you when this product is back in stock!

Simply enter your details below and we will send you an e-mail when 4.3" LCD Cape for BeagleBone Black ‐ Non Touch Display is back in stock!
We will not send you any other e-mails or add you to our newsletter, you will only be e-mailed about this product!