Product Details
Wiki & Learn
Reviews
Download PDF

Description

The 4DCAPE-43 is specifically designed for the BeagleBone® Black, which provides a 4.3" display for the BeagleBone® Black for direct user interaction and information display. Available in both touch (4DCAPE-43T) and non-touch (4DCAPE-43), the CAPE conveniently features a 4.3” TFT LCD 480x272 resolution display and seven push buttons.
 
The BeagleBone® Black connects directly to the back of the 4DCAPE-43, and provides everything the CAPE requires such as power and display signals. It also includes 4 mounting holes for easy panel/enclosure mounting.
 
Please note that the 4DCAPE-43 is designed to be the primary display for BeagleBone® Black only and cannot be programmed using 4D Systems' Workshop 4 IDE.
 
FEATURES
  • 4.3" TFT LCD Display, 480x272 Resolution
  • 7 push buttons, including LEFT, RIGHT, UP, DOWN, ENTER, RESET and POWER
  • 2 LEDs, one to indicate Power and one for User, which could be configured as required
  • Fully compatible with existing drivers already written for the BeagleBone®.
  • 4DCAPE-43 (Non Touch version)
  • 3.5mm mounting holes, enabling standard M3 screws/bolts to fasten the display to an enclosure, panel or an alternative mounting solution
  • Powered directly from the BeagleBone® Black, no additional power required
 
DOCUMENTS
 
Related Links
 

Certification

HSCODE

Technical Details

Technical details

Dimensions0mm x0mm x0mm
WeightG.W 146g
BatteryExclude

4.3 Inch LCD Cape for BeagleBone® Black - Non Touch Display

SKU 104990003

The 4DCAPE-43 is specifically designed for the BeagleBone® Black, which provides a 4

USD$49.00
Discontinued
  • Free Insurance Included On Us
  • Flexible Payments with PayPal Pay Later
  • Avoid Import Fees: Ship Tax-Free from Local Warehouses
  • 1 on 1 Support | 12-Month Warranty | 30-Day Return Policy