Your cart is empty

Arduino ProtoShield kit remixed v1.0

$18.99  $12.90
Save: 32% off
Why not a proto shield  kit from Seeed Studio? Compensating the disadvantage of either Arduino or Seeeduino, Adding more solder-bility to big foot components, convenient power lanes. Check it out:


  • 100mil Grid
  • Full pinout of Arduino
  • USB B type soldering hole
  • Free drill hole matrix of 32/50/80mil
  • Breadboard style strip
  • Uart pinout sets
  • I2C pinout sets
  • 5V/GND/3V3 power rail
  • Free button
  • Reset button pinout
  • Pin13 LED pinout
  • Jack hole for potienmeter, power jack and etc
  • Bread board compatible


Pack list:


  • Break Away Headers - male 40 pin X2
  • Break Away Headers - Female 40 pins X1
  • Rubber ring string X1
  • Break Away Headers - female 8 pin X3
  • Break Away Headers - female 6 pin X1
  • Break Away Headers - DUAL male 40 pin for Arduino/Seeeduino X1
  • 2X3 female pin header X1
  • 2X3 male pin header X1
  • Mini Push Button Switch X4
  • USB Female Type B Connector X1
  • Vertical PCB Mount Potentiometer, 10K Ohms X1
  • DPDT Switch Black for Breadboard X2
  • Dual color p3 LED X1
  • 5mm LED red X2
  • 5mm LED green X2
  • Resistor 1kΩ X4
  • Resistor 10kΩ X2

Add to Cart:

  • Model: STR104B2P
  • Shipping Weight: 38Gram
  • 22 Units in Stock:


This product was added to our catalog on Monday 08 June, 2009.