This product is out of stock, it will be available again within 30 days.
DSO nano is a pocket size digital storage oscilloscope fulfills basic electronic engineering requirements. It is base on ARM Cortex™-M3 compatible 32 bit platform, equipped with 320*240 color display, SD card capability, USB connection, and chargeable batteries. Weighs only 60g!

Specification
| Display | 2.8″ Color TFT LCD |
| Display Resolution | 320×240 |
| Display Color | 65K |
| Analog bandwidth | 0 - 1MHz |
| Max sample rate | 1Msps 12Bits |
| Sample memory depth | 4096 Point |
| Horizontal sensitivity | 1uS/Div~10S/Div (1-2-5 Step) |
| Horizontal position | adjustable with indicator |
| Vertical sensitivity | 10mV/Div~10V/Div (with ×1 probe) |
| 0.5V/Div~10V/Div (with ×10 probe) |
| Vertical position | adjustable with indicator |
| Input impedance | >500KΩ |
| Max input voltage | 80Vpp (by ×1 probe) |
| Coupling | DC |
| Trig modes | Auto, Norma, Single, None and Scan |
| Functionalities: | Automatic measurement: frequency, cycle, duty, Vpp, Vram, Vavg and DC voltage |
| Precise vertical measurement with markers |
| Precise horizontal measurement with markers |
| Rising/falling edge trigger |
| Trig level adjustable with indicator |
| Trig sensitivity adjustable with indicator |
| Hold/run feature |
| Test signal | Built-in 10Hz~1MHz (1-2-5 Step) |
| Waveform storage | SD card |
| PC connection via USB | as SD card reader |
| Upgrade | by bootloader via USB |
| Power supply | 3.7V Chargeable Lithium battery / USB |
| Dimension (w/o probe) | 105mm X 53mm X 8mm
|
Pc connection: Mini USB B-Type
Document:
Setup your SD card for first time usage:
1. Format SD card with FAT16
3. Decompress it, and copy to the root folder of SD card.
Package list:
DSO nano body x 1
3.7v lithium battery with connector x 1
Back plate x 1
Mini Probe x 1
Manual X1
Protection bag X1
Related products:

This product was added to our catalog on Friday 11 September, 2009.