
DSO nano - Pocket size digital storage oscilloscope
SKU
109990029
This product is discontinued, we have a new version DSO Nano v3 instead of DSO nano - Pocket size digital storage oscilloscope
^ BACK TO TOP
PRODUCT DETAILS
This product is discontinued, we have a new version DSO Nano v3 instead of DSO nano - Pocket size digital storage oscilloscope.
DSO nano is a pocket size digital storage oscilloscope fulfills basic electronic engineering requirements. It is base on ARM Cortex™-M3 compatible 32 bit platform, equipped with 320*240 color display, SD card capability, USB connection, and chargeable batteries. Weighs only 60g.
Features:
Display | 2.8″ Color TFT LCD |
Display Resolution | 320×240 |
Display Color | 65K |
Analog bandwidth | 0 - 1MHz |
Max sample rate | 1Msps 12Bits |
Sample memory depth | 4096 Point |
Horizontal sensitivity | 1uS/Div~10S/Div (1-2-5 Step) |
Horizontal position | adjustable with indicator |
Vertical sensitivity | 10mV/Div~10V/Div (with ×1 probe) |
0.5V/Div~100V/Div (with ×10 probe) | |
Vertical position | adjustable with indicator |
Input impedance | >500KΩ |
Max input voltage | 80Vpp (by ×1 probe) |
Coupling | DC |
Trig modes | Auto, Norma, Single, None and Scan |
Functionalities: | Automatic measurement: frequency, cycle, duty, Vpp, Vram, Vavg and DC voltage |
Precise vertical measurement with markers | |
Precise horizontal measurement with markers | |
Rising/falling edge trigger | |
Trig level adjustable with indicator | |
Trig sensitivity adjustable with indicator | |
Hold/run feature | |
Test signal | Built-in 10Hz~1MHz (1-2-5 Step) |
Waveform storage | SD card |
PC connection via USB | as SD card reader |
Upgrade | by bootloader via USB |
Power supply | 3.7V Chargeable Lithium battery / USB |
Dimension (w/o probe) | 105mm X 53mm X 8mm |
Document:
Package list:
- DSO nano body x 1
- 3.7v lithium battery with connector x 1
- Back plate x 1
- Mini Probe x 1
- Manual X1
- Protection bag X1
Resources:
You can also have a nice stand for your DSO nano here.
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 180g |
Battery | Exclude |
LEARN AND DOCUMENTS
Documentations
Learn

If you want something more advanced that can provide you with more information than your multimeter to troubleshoot your circuit, the Oscilloscope is a must-have!
SHARED BY USERS
REVIEWS
Write Your Own Review