Home
About Us
Blog
Forum
Order Tracking
Distributors
Contact us
New Products
Specials
My Account
View Cart
Contact Us
Log In
or
Register
Advanced Search
Your cart is empty
US Dollar
Currency:
English
Language:
Categories
Power supply
Theme Collections->
Arduino family
Electronic Brick->
Basic parts->
Rare parts
IC
Sensors
Wireless
Shields
Displays
Motors
Cables
LED->
RFID
Tools
KITs
Open source service->
Misc
Specials ...
New Products ...
Featured Products ...
All Products ...
Translations
Follow us
Home
::
Cables
:: Mini USB cable 150cm
Mini USB cable 150cm
Product 13/16
larger image
$2.00
150CM mini usb cable,it is needed everywhere.
Length: 150cm
Add to Cart:
Model: ARD112C5B
Shipping Weight: 20Gram
89 Units in Stock:
This product was added to our catalog on Friday 09 January, 2009.
Customers who bought this product also purchased...
[Pre-order] Open Workbench Logic Sniffer
Aluminium Case for small projects - 111*67*16 (mm)
Linear sliders w/ integrated LEDs
Seeeduino Mega Protoshield Kit
TowerPro Airplane 9g SG-90 Mini Servo
Alcohol Sensor MQ303A
Bus Pirate v3 (assembled)
Seeeduino Stalker
Electronic brick -5V Relay module (digital)
Login
Email:
Password:
Forgotten Password
Create Account
Information
Shipping & Returns
Site Map
Gift Certificate FAQ
Discount Coupons
Newsletter Unsubscribe
Resources
Fusion PCB service
Fusion KIT service
Tell A Friend
Tell someone you know about this product.
Notifications
Notify me of updates to
Mini USB cable 150cm
We Recycle
Home
::
Distributors
::
Contact us
Copyright © 2010
Seeed Studio Depot
. Powered by
Zen Cart