the AI Hardware Partner
For Industry
Products
Local Warehouse
Documents
Customization
Software
Solution
Support
MCU & Tools
/
Mini USB cable 100cm
Product Details
Wiki & Learn
Reviews
Solution
Download PDF
Description
Certification
Technical Details
Description
100CM mini usb cable, it is needed anywhere.
Certification
HSCODE
8544421900
USHSCODE
8544421000
UPC
841454114963
EUHSCODE
8544492000
COO
CHINA
Technical Details
Technical details
Dimensions
0mm x0mm x0mm
Weight
G.W 39g
Battery
Exclude
Mini USB cable 100cm
SKU 321010005
100CM mini usb cable, it is needed anywhere
USD
$2.00
Shipping and duties calculated at checkout.
Free Insurance Included On Us
Flexible Payments with PayPal Pay Later
Avoid Import Fees: Ship Tax-Free from Local Warehouses
1 on 1 Support | 12-Month Warranty | 30-Day Return Policy