Home
About Us
Blog
Forum
Order Tracking
Distributors
Contact us
New Products
Specials
My Account
View Cart
Contact Us
Log In
or
Register
Advanced Search
Your cart is empty
US Dollar
Currency:
English
Language:
Categories
Power supply
Theme Collections->
Arduino family
Electronic Brick->
Basic parts->
Rare parts
IC
Sensors
Wireless
Shields
Displays
Motors
Cables
LED->
RFID
Tools
KITs
Open source service->
Misc
Specials ...
New Products ...
Featured Products ...
All Products ...
Translations
Follow us
Home
:: Tools
Tools
Filter Results by:
Items starting with ...
A
B
C
D
E
F
G
H
I
J
K
L
M
N
O
P
Q
R
S
T
U
V
W
X
Y
Z
0
1
2
3
4
5
6
7
8
9
Displaying
1
to
6
(of
22
products)
1
2
3
4
[Next >>]
Product Image
Item Name-
Price
AC Power Adapter EU to US Converter Plug Socket
This adaptor convert EU 2 round pin plug to US 3 pin socket, it's easy using and high quality. Voltage : 5A 250V Note: The item is only socket pins converter, it does not convert electrical voltage.
$3.50
Add:
Adjustable Breadboard Power supply
Another breadboard power supply designed by Seeed Studio. it can directly takes power from DC wall wart and outputs a selectable 5V or 3.3V regulated voltage. Compare to other breadboard power supply designs, this one provided mini-USB port like the seeeduino , you can toggle the switch and select...
$8.50
... more info
ALL IN ONE components box
Nice components box made of plastic, large sapce ,small size and individual rooms inside. You can store different parts like I.C,resistors,screws in, very convenient to take it anywhere. You can put a Seeeduino/Arduino in.
$3.50
Add:
Atmel AVRISP STK500 USB ISP Programmer
Descriptions: AVRISP2.0 STK500 programmer communicates with PC via USB port, and it works with most of PC & notebook computers. It can supports a wide range of ATMEL AVR microcontrollor. It can works with AVR Studio or WINAVR(GCC) It works with ATMEL AVR Studio 4.13, you can...
$29.50
Add:
Bamboo Tweezers - anti-static
Tweezers made from bamboo have a gentle grip and will not damage small optics or other delicate objects. They also have excellent insulation and are chemical-resistant. Tweezers are supplied with sandpaper to polish/shape the tips to a fine point. Non-magnetic. Non-conductive. Review: While...
$2.90
Add:
Max: 1
Capacitance Meter Kit
Features: ● About 1% accuracy ● Measure range: 1pF - 500uF ● Automatic range switch ● Zeroing available ● Real time serial output of measurement read-outs with time stamp ● Low cost and easy to build Kit includes: All parts excluding power...
$7.80
Add:
Displaying
1
to
6
(of
22
products)
1
2
3
4
[Next >>]
Featured Products - Tools
Adjustable Breadboard Power supply
$8.50
DSO nano - the pocket size digital storage oscilloscope
$89.00
SD card reading mini-USB cable, in a capsule
$9.50
$7.50
Save: 21% off
Monthly Specials For March
Pull the trigger! L135A Desoldering pump
$8.00
$5.00
Save: 38% off
SD card reading mini-USB cable, in a capsule
$9.50
$7.50
Save: 21% off
Login
Email:
Password:
Forgotten Password
Create Account
Information
Shipping & Returns
Site Map
Gift Certificate FAQ
Discount Coupons
Newsletter Unsubscribe
Resources
Fusion PCB service
Fusion KIT service
Specials -
more
Seeeduino v2.12 fully Assembled - Arduino compatible
$22.50
$19.00
Save: 16% off
TowerPro Airplane 9g SG-90 Mini Servo
$7.00
$5.70
Save: 19% off
TowerPro SG-5010 Servo
$10.50
$8.90
Save: 15% off
We Recycle
Home
::
Distributors
::
Contact us
Copyright © 2010
Seeed Studio Depot
. Powered by
Zen Cart