
| Specification | XIAO 1.47'' IPS Touch Display(nRF52840) | XIAO 1.14'' IPS Display(nRF52840) | XIAO 0.96'' IPS Display(nRF52840) |
| Product Positioning | Touch & Full Interaction | Sensing & Expansion | Ultra-Compact |
| Core Controller | Seeed Studio XIAO nRF52840 Plus | ||
| Processor | Nordic nRF52840, ARM® Cortex®-M4 32-bit processor with FPU, 64 MHz | ||
| Memory | 256 KB RAM + 1 MB internal Flash + 2 MB onboard Flash | ||
| Wireless Connectivity | BLE 5.4 | ||
| Display Type | 1.47" IPS TFT LCD | 1.14" IPS TFT LCD | 0.96" IPS TFT LCD |
| Resolution | 172 × 320 | 135 × 240 | 80 × 160 |
| Display Driver | JD9853A | ST7789 | ST7789 |
| Display Interface | SPI | ||
| Touch Input | Capacitive Touch | No | No |
| 6-Axis IMU | Yes | ||
| PDM Digital Microphone | Yes | ||
| MicroSD Card Slot | Yes | No | No |
| Grove I2C Connector | No | Yes | No |
| User Buttons | 2 | 3 | 2 |
| Battery Connector | 2-pin JST 2.0 Connector for 3.7 V LiPo | ||
| Battery Monitoring | Battery status detection supported; battery voltage can also be monitored for battery-level estimation. | ||
| Expansion Interfaces | 1x I2C Interface 1x I2S Interface 1x SWD Interface 2x User Button Interface | 1x I2C Interface 1x I2S Interface 1x SWD Interface 3x User Button Interface | 1x I2C Interface 1x I2S Interface 1x SWD Interface 2x User Button Interface |
| Board Size | 26.4 × 51.4 × 12.6 mm | 26 × 48 × 10.6 mm | 18.8 × 43.6 × 10.6 mm |
| Best For | Touch UI, portable HMI, local media and data logging | Portable sensor displays, Grove devices, physical controllers | Smart badges, tiny wearables, BLE status displays |
| HSCODE | 8543709990 |
| USHSCODE | 8517180050 |
| UPC | |
| EUHSCODE | 8543709099 |
| COO | CHINA |
| 1.14 Inch Display Powered by XIAO nRF52840 Plus | ×1 |
The XIAO 1.14'' IPS Display(nRF52840) is a ready-to-use mini smart device development board designed for sensing, physical control, and Bluetooth-connected projects. It combines a 1.14-inch IPS display, PDM digital microphone, 6-axis IMU, three user buttons, Grove I2C interface, battery connector, and the pre-soldered XIAO nRF52840 Plus on one compact board.
You can quickly build portable sensor displays, BLE controllers, motion-aware devices, wearable prototypes, desktop gadgets, and compact HMI projects without wiring multiple modules.