Product Details
Wiki & Learn
Reviews
Download PDF

Description

Features

  • Adopts both 4-wire SPI and I2C interface, better compatibility, fast data rate
  • 2x user buttons for easy interacting
  • Standard Raspberry Pi Pico header, supports Raspberry Pi Pico series boards
  • Comes with development resources and manual (Raspberry Pi Pico C/C++ and MicroPython examples)

Description

1.3inch OLED Display Module For Raspberry Pi Pico, 64×128 Pixels, SPI/I2C Interface.1.3" OLED Display Module is Embedded SH1107 Driver, Using SPI/I2C Bus.
Comes with Raspberry Pi Pico C/C++ and MicroPython Demo

Specifications

Raspberry Pi Pico Header Compatibility


Onboard Female Pin Header For Direct Attaching To Raspberry Pi Pico 2x User Buttons For Easy Interacting.
Raspberry Pi Pico is NOT included.

Pinout Definition

Outline Dimensions

Certification

HSCODE8531200000
USHSCODE8531200020
UPC
EUHSCODE8531202090
COOCHINA

1.3inch OLED Display Module for Raspberry Pi Pico - 64×128 - SPI/I2C

SKU 103030401

1.3inch OLED Display Module For Raspberry Pi Pico, 64×128 Pixels, SPI/I2C Interface.1.3" OLED Display Module is Embedded SH1107 Driver, Using SPI/I2C Bus.

USD$9.99
Shipping and duties calculated at checkout.
  • Free Insurance Included On Us
  • Flexible Payments with PayPal Pay Later
  • Avoid Import Fees: Ship Tax-Free from Local Warehouses
  • 1 on 1 Support | 12-Month Warranty | 30-Day Return Policy