
The 1.47-inch LCD Display Module boasts a remarkable 172x320 resolution and a vibrant spectrum of 262K colors. It features a SPI interface that conserves IO pins and seamlessly connects with popular controller boards such as Raspberry Pi, Arduino, and STM32.
The 1.47-inch LCD Display Module, features a captivating 172x320 resolution and a vivid palette of 262K colors, opening new avenues across various application domains. Its versatile SPI interface not only minimizes IO pin requirements but also seamlessly integrates with popular controller boards like Raspberry Pi, Arduino, and STM32.
This display module holds promising applications across a spectrum of projects. Its high resolution and vibrant display make it an excellent fit for crafting small, portable devices such as smartwatches, digital photo frames, or handheld gaming consoles. Leveraging its multi-functional SPI interface, it can be seamlessly integrated into projects involving data visualization, real-time monitoring, or interactive interfaces. Furthermore, the abundance of online course resources provides developers with platform-specific examples for Raspberry Pi, Arduino, and STM32, fostering practical implementation of innovative ideas.
Whether you're an individual enthusiast or a seasoned developer, this display module unlocks opportunities for creativity and innovation. Whether enhancing personal projects or seeking premium display solutions for commercial product development, the 1.47-inch LCD Display Module stands as an intriguing choice.
Feature | Details |
OPERATING VOLTAGE | 3.3V / 5V |
COMMUNICATION INTERFACE | 4-wire SPI |
DISPLAY PANEL | IPS |
DRIVER | ST7789V3 |
RESOLUTION | 172 × 320 pixels |
DISPLAY SIZE | 17.39 × 32.35mm |
PIXEL PITCH | 0.0337 × 0.1011mm |
DIMENSIONS | 22.0 × 38.5mm |
VCC | Power (3.3V / 5V input) |
GND | Ground |
DIN | SPI data input |
CLK | SPI clock input |
CS | Chip selection, low active |
DC | Data/Command selection (high for data, low for command) |
RST | Reset, low active |
BL | Backlight |
1.47inch LCD Module | ×1 |
GH1.25 20cm 8Pin cable | ×1 |
Q: What is the maximum power consumption of 1.47-inch LCD Module?
A: 3.3V 47mA
| HSCODE | 8531200000 |
| USHSCODE | 8531200020 |
| UPC | |
| EUHSCODE | 8531202090 |
| COO | CHINA |
The 1.47-inch LCD Display Module boasts a remarkable 172x320 resolution and a vibrant spectrum of 262K colors. It features a SPI interface that conserves IO pins and seamlessly connects with popular controller boards such as Raspberry Pi, Arduino, and STM32.