the AI Hardware Partner
For Industry
Products
Local Warehouse
Documents
Customization
Software
Solution
Support
MCU & Tools
/
1 pin dual-female jumper wire 100mm 50pcs pack
Product Details
Wiki & Learn
Reviews
Solution
Download PDF
Description
Certification
Technical Details
Description
1 pin dual-female jumper wire 100mm 50pcs pack
Certification
HSCODE
8544422900
USHSCODE
8544421000
UPC
841454113591
EUHSCODE
8544119000
COO
CHINA
Technical Details
Technical details
Dimensions
0mm x0mm x0mm
Weight
G.W 30g
Battery
Exclude
1 pin dual-female jumper wire 100mm 50pcs pack
SKU 110990032
★★★★★
★★★★★
5 Reviews
1 pin dual-female jumper wire 100mm 50pcs pack
USD
$4.99
Shipping and duties calculated at checkout.
Free Insurance Included On Us
Flexible Payments with PayPal Pay Later
Avoid Import Fees: Ship Tax-Free from Local Warehouses
1 on 1 Support | 12-Month Warranty | 30-Day Return Policy