
Note
By default config, this display does not support Raspberry Pi 4. Thanks to Marc, he successfully modified the pi 4 configuration file so that this screen can be used with the Raspberry Pi 4. For Pi 4 users, please check the Document Pi 4 config file.
Here we offer you this high-resolution, ultra-wide viewing angle IPS HDMI display. Specifically, this display has a resolution of 1200*1920 and a viewing angle up to double 178 degrees. It is small and light, easy to carry. No need for drivers. We tested it with raspberry pi 3b/3b+/4b and windows10.
In addition, this display has a backlight-adjustable function that allows you to adjust the brightness using the buttons on the back.
Tip
This series includes the following three products:
5 inch 720x1280 HDMI IPS LCD Display
7 inch 720x1280 HDMI IPS LCD Display
10.1 inch 1200x1920 HDMI IPS LCD Display
You can also mount the Raspberry Pi onto the back of the screen:
For more detail about assembly, please check the DOCUMENTS TAB.
If you are willing to know more information about Raspberry Pi display, please view the table as follow.
| Product name | Resolution | Power supply | Display interface | For use with | Dimension(mm) | Touch panel type | Display tec. |
|---|---|---|---|---|---|---|---|
| 5 inch 720x1280 HDMI IPS LCD Display | 720x1280 | 5V | HDMI2.0 | Raspberry Pi3, Windows, etc. | 134x84 | None | IPS |
| 5 inch 800x480 Capacitive TouchScreen | 800x480 | 5V | HDMI & USB 2.0 | Raspberry Pi3, Windows, etc. | 184x106x45 | Capacitive | TFT |
| 5 Inch HDMI Display with USB TouchScreen | 800x480 | 5V | HDMI & USB 2.0 | Raspberry Pi3, Windows, etc. | 170x90x40 | Resistive | TFT |
| 5 inch Capacitive touch screen & Acrylic Case Kit | 800x480 | 5V | HDMI & USB 2.0 | Raspberry Pi3, Windows, etc. | 210x150x50 | Capacitive | TFT |
| 7 inch 720x1280 HDMI IPS LCD Display | 720x1280 | 5V | HDMI2.0 | Raspberry Pi3, Windows, etc. | 192x118 | None | IPS |
| Raspberry Pi 7 inch Touchscreen Display | 800x480 | 5V | Display ribbon cable | Raspberry Pi3, Pi2, Pi | 194x110x20 | Capacitive | TFT |
| 7 Inch 1024x600 Capacitive Touch Screen With Camera Kit | 1024x600 | 5V | HDMI & USB 2.0 | Raspberry Pi3, Windows, etc. | 177x113x15 | Capacitive | TFT |
| 10.1 inch 1200x1920 HDMI IPS LCD Display | 1200x1920 | 5V | HDMI2.0 | Raspberry Pi3, Pi4,Windows,etc. | 255x165 | None | IPS |
| 15.6 Inch 1920*1080 Full HD IPS Touch Screen Portable Monitor | 1920x1080 | 5V | Mini DP/ Mini HDMI / Type C | Raspberry Pi3,Pi4,Windows,etc. | 375x230x12 | Capacitive | IPS |
| 7 Inch HDMI 1280x800 IPS Display | 1280x800 | 7.5V~12V | AV + VGA + HDMI (HDMI 1.2) | Raspberry Pi3, Windows, etc. | 162x106x5 | None | IPS |
| 7 Inch 1024x600 Capacitive Touch Screen DIY Kit | 1024x600 | 5V | AV + VGA + HDMI (HDMI 1.2) | Raspberry Pi3, Windows, etc. | 265x165x50 | Capacitive | TFT |
| 10.1 Inch LCD Display - 1366x768 HDMI&VGA&NTSC&PAL | 1366x768 | 5V~24V | AV + VGA + HDMI (HDMI 1.2) | Raspberry Pi3,Pi4,Windows,etc. | 230x150x5 | None | TFT |
| Raspberry Pi HDMI LCD (10.1 inch) | 1280x800 | 5V | HDMI & USB 2.0 | Raspberry Pi3,Pi4,Windows,etc. | 290x200x35 | Capacitive | IPS |
Dimension | 10.1 inch |
Resolution | 1200x1920 |
Refresh Rate | 60HZ |
Panel Type | IPS panel (viewing angle double 178°) |
Power | Micro usb standard interface |
Working Current | 5v 600mA |
Support Platform | Paspberry Pi,Windows,etc. HDMI interface |
Interface | HDMI2.0 (Compatible with HDMI1.4) |
Frame Material | colorful acrylic plate |
Attachment | HDMI2.0 cable, micro USB cable,Back bracket,raspberry pi mounting screws |
Features | Ultra-thin, high viewing angle, high resolution |
Other Functions | Backlight power switch, backlight brightness adjustment |
| Part List | Number |
|---|---|
| 10.1 inch screen | 1 |
| HDMI2.0 cable | 1 |
| Micro USB cable | 1 |
| Back bracket | 1 |
| Raspberry pi mounting screws bag | 1 |