This is a segment LED bar without control chip. It has 10 segment LEDs, color is Green.
It is compatible with bread board and can work with Arduino by adding some current limiting resistors. The 10 segment LEDs have many uses, such as make protype.
If you would like segment LED gauge bar, look at here
Features:
High intensity and reliability
High quality, Low power requirement and low cost
IC compatible , Easy assembly
Meet RoHS EU Directive
ESD (HMB)2000V
Specification:
Part List:
1 x segment LED bar
Technical Details
Technical details
Dimensions
90mm x50mm x12.8mm
Weight
G.W 4g
Battery
Exclude
10 Segment LED - Green
SKU 104990108
This is a segment LED bar without control chip
USD$1.45
Free Insurance Included On Us
Flexible Payments with PayPal Pay Later
Avoid Import Fees: Ship Tax-Free from Local Warehouses
1 on 1 Support | 12-Month Warranty | 30-Day Return Policy