
This is a segment LED bar without control chip. It has 10 segment LEDs, color is yellow green.
It is compatible with bread board and can work with Arduino by adding some current limiting resistors. The 10 segment LEDs have many uses, such as make protype.
If you would like segment LED gauge bar, look at here.
Specification
LED Bar Graph Display
Common Cathode
Black face, white segment
Luminous Color: Red
ESD(HMB)2000V
Corresponding Interface
For any technical support or suggestion, please kindly go to our forum.
| HSCODE | 8531200000 |
| USHSCODE | 9114905000 |
| UPC | 841454113522 |
| COO | CHINA |
Technical details
| Dimensions | 50mm x70mm x14mm |
| Weight | G.W 3g |
| Battery | Exclude |