the AI Hardware Partner
Toggle Nav
Loading...

125Khz RFID module - UART

SKU
113990014

effective distance: 50mm Less than 100ms decoding time UART TTL interface

$12.50
Out of stock
  • 10+: $10.63

PRODUCT DETAILS

Note

 This RFID module works with EM4100 compatible read only or read/write tags, if you do not sure about your tag, you can use this RFID tag combo from Seeed 

 

One of the coolest part of IoT project must be the identification technology, 125Khz RFID module – UART is the most popular RFID module that produced by Seeed, By connecting this RFID module to Arduino or Raspberry Pi, you are able to build projects that can be used in office/home security, personal identification, access control, anti-forgery, interactive toy and production control systems etc.

Features

  • Support external antenna

  • Maximum effective distance up to 50mm

  • Less than 100ms decoding time

  • UART TTL interface

  • Support EM4100 compatible read only or read/write tags

  • Built-in external bi-color LED and buzzer driver

  • Small outline design

Note:

Module will notify whenever 125khz tag approaches, tag serial number will be send via TX pin. Easy way for a RFID module on MCU projects or PC connnection via UartSB.

Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 10g
Battery Exclude

Part List

125Khz RFID module - UART 1
External Antenna 1

ECCN/HTS

HSCODE 8517709000
USHSCODE 8517180050
UPC 841454113485
EUHSCODE 8517180000
COO CHINA
RoHS 1

LEARN AND DOCUMENTS

Documentations

SHARED BY USERS

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
  1. Product Quality
    100%
     
     
    By
  2. Product Quality
    100%
     
     
    By
  3. Product Quality
    100%
     
     
    By
  4. Product Quality
    100%
     
     
    By
  5. Product Quality
    100%
     
     
    By

FAQ

Items 1 to 5 of 7 total

Page
Show per page