
| Parameter | Description |
| Model / SKU | KA3601A-1203000DE / 100083224 |
| Adapter Type | Wall-mounted AC/DC power adapter; indoor use only |
| Rated AC Input | 100–240Vac, 50/60Hz |
| Permitted AC Input Range | 90–264Vac, 47–63Hz |
| Input Current | < 1.0A at 100–240Vac |
| Inrush Current | ≤ 60A at cold start, 240Vac |
| Rated DC Output | 12Vdc / 3A |
| Rated Output Power | 36W continuous |
| Output Voltage Range | 11.4–12.6V (no load and full load) |
| Output Connector | DC barrel plug, 5.5 × 2.5 × 10 mm (±0.3 mm plug length), center positive |
| Ripple and Noise | ≤ 180mV p-p at 3A load, 20MHz bandwidth (supplier test condition) |
| Full-load Efficiency | ≥ 84% at 115Vac or 230Vac |
| Average Efficiency | 87.40% stated; Level VI |
| No-load Power | < 0.1W at 115Vac or 230Vac |
| Protection | Over-current (110–200% of rated load, hiccup/recovery); short-circuit (auto recovery) |
| Surge Test Level | ±1kV differential mode / ±2kV common mode (IEC 61000-4-5) |
| Hi-Pot Test | 3000Vac / 60s, primary to secondary (supplier safety test condition) |
| Input Plug | CN 2-pin stated in datasheet; actual sales-region plug configuration to be confirmed |
| Cable | Black UL2464 20AWG, 1,200 ± 30 mm |
| Housing Dimensions | Approx. 80 × 48 × 32 mm (housing only; supplier outline drawing p. 9) |
| Unit Weight | 159 ± 10 g (supplier specification) |
| Operating Temperature | 0°C to +40°C |
| Operating Humidity | 10%–90% RH |
| Storage Temperature | −25°C to +70°C |
| Storage Humidity | 5%–95% RH, non-condensing |
| Supplier-listed Approvals | CE, UL, FCC, UKCA, SAA, C-tick are checked in approval sheet; publish only after internal certification review |
| HSCODE | 8504401400 |
| USHSCODE | 8504409510 |
| UPC | |
| EUHSCODE | 8504400000 |
| COO | CHINA |
36W 12V/3A AC/DC Power Adapter | x1 |
US Plug Adapter | x1 |
EU Plug Adapter | x1 |
UK Plug Adapter | x1 |
AU Plug Adapter | x1 |