
This is lightweight, small size, high efficiency, low consumption and low noise water pump.
It has been used widely, in household include cooking, cleaning, bathing, space heating and water flowers, etc.
Features
High Quality Hall Effect Sensor
Compact, Easy to Install
Specification:
Working Voltage: DC10~13V
No Load Current: 250mA
Temperature Range: -30~0°C
Suction Lift: 100mm
Spit Out Lift: 500mm
Flow Rate Range: 1.31±0.26L/Min
For any technical support or suggestion, please kindly go to our forum.
| HSCODE | 8413709910 |
| ROHS | 1 |
Technical details
| Dimensions | 0mm x0mm x0mm |
| Weight | G.W 125g |
| Battery | Exclude |