
This is a 2.0 inch a-Si, active matrix TFT, Electronic Paper Display (EPD) panel. By combing the high resolution (117 dpi) of a TFT backplane and the dependability/maturity of E Ink technology, this display offers its user the freedom to display any image with excellent definition and contrast. It is ideal for mobile devices requiring slightly larger and higher-resolution displays or electronic price tags for higher-end data rich products. The small and thin form factor makes it easy to design it into a variety of applications, such as electronic shelf labels, medical devices, and mobile applications
Features
Ultra low power consumption
Super wide viewing angle - near 180°
Extra thin & light
High Resolution
SPI interface
RoHS compliant
Specification
Outline(mm): 57.0(H) x 28.8(V) x 1.0(T)
Resolution: 200 x 96
Contrast Ratio: 7:1
Interface: SPI
Operation Temperature: 0~50°C
Storage Temperature: -20~60°C
Refresh Time(room temp.): 2 sec
Pixel Pitch(mm): 0.229 x 0.229(111dpi)
Pin Number: 40 pins(Connector STARCONN 089H40 or Compatible)
Input Voltage: 3.0V
FPC: 0.5mm pitch with stiffener
FPL: V110
Documents
| HSCODE | 9013803010 |
| ROHS | 1 |
Technical details
| Dimensions | 0mm x0mm x0mm |
| Weight | G.W 7g |
| Battery | Exclude |