Product Details
Wiki & Learn
Reviews
Download PDF

Description

This product is discontinued and replaced by Small e-paper Shield.

 

Small e-paper Shield

 
Do you like Amazon Kindle’s E-paper screen? E-ink Display Shield, an E-paper & shield which uses exactly the same techniques, provides you a smooth and clear reading experience for you. It has a super-low power consumption. It won’t consume power until next refreshing of its screen, which enables it to maintain a clear display even in the power-off state. Users can customize texts and position of the characters displayed .Due to the character chip inside, it knows of 175 countries’ language and their respective characters. 
 
Note: Headers of this product is shipped unsoldered.
 
Features
  • High resolution

  • Low power consumption

  • Wide viewing angle

  • Four grey level modes

  • Maintains a clear display in the power-off state

  • Supports characters of 175 languages

 
Documents
Please visit our wiki page for more info about this product. It will be appreciated if you can help us improve the documents, add more demo code or tutorials. For technical support, please post your questions to ourforum.

 

Documents

Documents

Certification

HSCODE

Technical Details

Technical details

Dimensions0mm x0mm x0mm
WeightG.W 36g
BatteryExclude

Part List

Part List

2.04 E-Ink Display Shield1

2.04 E-Ink Display Shield

SKU 104030023
This product is discontinued and replaced by Small e-paper Shield
USD$49.90
Discontinued
  • Free Insurance Included On Us
  • Flexible Payments with PayPal Pay Later
  • Avoid Import Fees: Ship Tax-Free from Local Warehouses
  • 1 on 1 Support | 12-Month Warranty | 30-Day Return Policy