the AI Hardware Partner
Toggle Nav
Loading...

2.13inch E-Ink display HAT for Raspberry Pi & Arduino yellow/black/white 3 color e paper

e Ink,e-ink,inky,e paper,epd,3 color,display,hat,2.13,SPI interface,Raspberry Pi, zero,arduino,STM32, low power,shelf label
$18.99
Out of stock
  • 10+: $18.00

PRODUCT DETAILS

This is an E-Ink display HAT for Raspberry Pi, 2.13inch, 212x104 resolution, with embedded controller, communicating via SPI interface, supports yellow, black, and white three-color display.

Due to the advantages like ultra low power consumption, wide viewing angle, clear display without electricity, it is an ideal choice for applications such as shelf label, industrial instrument, and so on.

Features

- No backlight, keeps displaying last content for a long time even when power down

- Ultra low power consumption, basically power is only required for refreshing

- Compatible with Raspberry Pi 2B/3B/Zero/Zero W

- Preserved solder pads for SPI interface, for connecting with other controller boards like Arduino/Nucleo, etc.

- Comes with development resources and manual (examples for Raspberry Pi/Arduino/STM32)


Technical details

Dimensions 114mm x64mm x34mm
Weight G.W 18g
Battery Exclude
Specifications
Operating voltage 3.3V
Interface 3-wire SPI, 4-wire SPI
Outline dimension 65mm × 30.2mm
Display size 23.71mm × 48.55mm
Dot pitch 0.229 × 0.228
Resolution 212 × 104
Display color yellow, black, white
Grey level 2
Full refresh time 15s
Refresh power 26.4mW(typ.)
Standby power <0.017mW
Viewing angle >170°
VCC 3.3V
GND Ground
NC NC
DIN SPI MOSI pin
CLK SPI SCK pin
CS SPI chip selection, low active
DC Data/Command selection (high for data, low for command)
RST External reset, low active
BUSY Busy status output, low active

Part List

2.13inch e-Paper HAT (C) 1
RPi screws pack (2pcs) 1
PH2.0 20cm 8Pin 1

ECCN/HTS

HSCODE 8517180050
USHSCODE 8486400030
UPC 841454120742
EUHSCODE 8471707000
COO CHINA
RoHS 1

LEARN AND DOCUMENTS

Documentations

SHARED BY USERS

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

FAQ