
Antenna Parameters | Details | |
Frequency Bands, MHz | 2400 - 2500 | 5100 - 7000 |
VSWR (Max) | 3.0:1 | 3.0:1 |
Peak Gain, dBi (Typ) | Up to 2.35@2500MHz | Up to 1.66@5580MHz |
Nominal Impedance | 50 Ω | 50 Ω |
Max Power (ambient temp of 25°C) | 10 Watts | 10 Watts |
Azimuth Beam Width (deg) | Omnidirectional | Omnidirectional |
Polarization | Linear | Linear |
Radome | PC, Black | PC, Black |
Storage Temperature Range (°C) | -40 °C to +85 °C | -40 °C to +85 °C |
Operational Temperature Range (°C) | -30 °C to +80 °C | -30 °C to +80 °C |
Coaxial Cabel Parameters | Details | |
Electrical | Frequency Range | DC - 6GHZ |
Nominal Impedance | 50 Ohm | |
Working Voltage | 335 V MAX. | |
Proof Voltage | 750V | |
VSWR | 1.4 MAX. | |
Mechanical | Torsional | 15IN - 1LBS MIN. |
Pluggable | 500 | |
Environmental | Operating Temperature Range | - 55°C TO + 125°C |
Salt Spray | 48 Hours | |
RoHS Compliant | Compliant | |
REACH Compliant | Compliant | |
| HSCODE | 8473309000 |
| USHSCODE | 8473309100 |
| UPC | |
| EUHSCODE | 8471707000 |
| COO | CHINA |
Antenna | x1 |
Connector and Cable | x1 |
This product is a 2.4G/5G external antenna. It features an RP - SMA Male Connector and comes with a 130mm 1.13 coaxial cable. Ideal for enhancing wireless signal reception, it provides reliable connectivity for various devices needing 2.4G or 5G signals.