Product Details
Wiki & Learn
Reviews
Download PDF

Description

Note

Seeed fusion offers PCB/ PCBA manufacturing service for customized products based on 2.4GHz Bluetooth Low Energy 4.0 module-4dB V-13051 with an online instant quote and fast delivery. Furthermore, business users can enjoy a free prototype and engineer support as well. Click here to learn more!

This product is retired, please consider our 2.4GHz Bluetooth Low Energy 4.0 module-4dB V-14001 as your alternative choice.

V-13051 is a high integration small size Bluetooth 4.0 module.


FEATURES

• This module is based on low energy bluetooth4.0 chip NRF51822.support BLE4.0 mode and private mode.

• ARM Cortex-M0 32 core 128K Flash 16K RAM

• 128bit AES hardware encryption, with a 1dB resolution RSSI,10bit ADC I2C UART SPI WDT RTC PPI

• Small size 12mm*19mm*2mm,pin space 1.27mm,can be used as embedded wireless development platform

• Widely used as Bluetooth,serial port, remote control, wireless meter reading, industrial data collection, heart rate, ANCS, keyboard and HID device, etc


SPECIFICATION

  • Work Frequency: 2400MHZ-2483MHZ
  • Work Voltage:1.8-3.6V
  • Maximum power: +4dBm
  • Transmission rate: 250/1000/2000kbps
  • TX current: 10mA
  • RX current: 13mA
  • MCU work current: 4.4mA@16MHZ@3v
  • MCU work current: 2.4mA@16MHZ@3v
  • MCU idle mode: 2.3uA@3V ON mode,all block idle
  • MCU close mode: 420uA@3v OFF mode
  • Sensitivity: -96dBm@250kbps, 0.1%BER

Certification

HSCODE8517709000
USHSCODE8517790000
UPC841454115755
EUHSCODE8517180000
COOCHINA

Technical Details

Technical details

Dimensions55mm x55mm x2mm
WeightG.W 2g
BatteryExclude

2.4GHz Bluetooth Low Energy 4.0 module-4dB V-13051

SKU 317030016

This product is retired, please consider our 2

USD$15.95
Shipping and duties calculated at checkout.
  • Free Insurance Included On Us
  • Flexible Payments with PayPal Pay Later
  • Avoid Import Fees: Ship Tax-Free from Local Warehouses
  • 1 on 1 Support | 12-Month Warranty | 30-Day Return Policy