
This product is a based on NXP's latest high-performance radio frequency chip design from the zigbee module with high stability, low power consumption, high cost-effective, rich internal resources, 32bit processor with high-performance embedded chip and large-capacity flash, powerful function, user-friendly for customers to do secondary development. It supports multiple network protocols, wide range of usage, develop flexibly, scalably. The module has a small size, simple structure, easy to embed the customer's product
Features:
Product feature
Micro-power transmission, standard 20dB, divides into 3 floors, can control the transmission power by setting software.
Working band: 2.4G-2.485GHZ, global free applications operating band.
High noise immunity and low error rate, high-efficiency circulation interleaving error correction coding techniques and frequency hopping mechanism to improve the data burst of anti-interference and noise immunity.
Supports multiple protocols, 2.4G IEEE802.15.4, JENNet-IP, ZigBee light link, ZigBee Smart Energy and RF4CE protocol.
Receive sensitivity up to -104dBm, transmission distance far away.
Module reserve enough I / O digital interfaces and analog to digital conversion interface, enabling customers to secondary development and extensions.
Free debugging produce, wide operating voltage range: 3.3V-6V, you can customize 2.0V-3.6V.
Module of low power consumption, the dormancy current is 0.8Ua.
Small size, light weight, easy for clients to embed devices.
Reserved multiple antenna interfaces, including sucker antenna, glue stick antenna, antenna and IPX ceramic antenna connector.
Automatic network, automatically find the router, automatically form a robust mesh network topology.
Application Area
Robust and secure low power wireless applications
RF4CE remote control
JenNet-IP net work
ZigBee SE net work
ZigBee optical link network
Lighting and home automation
Toys and games peripherals
Smart energy
The energy collection, such as power of light switch
Specification:
Electrical Parameters:
Supply Voltage:2.0V-3.6V
Emission Current:130mA @20dBM
Receive Current:27mA
Dormancy Current:0.8uA
RF Technology Parameters:
Working Frequency:2.405GHZ-2.48GHZ
Transmitted Power:20dBm
Receive Sensitivity:-104dBm
Wireless Transmission Rate:250kbps
Other Technical Parameters
Sense Rate:4800bps~115200bps(can be set)
The interface data format:8E1/8O1/8N 1( choosable)
Working Temperature:-40℃ ~ +80℃ (industrial level)
Working Humidity:10%~90% relative humidity, without condensation
Documents:
| HSCODE |
| ROHS | 1 |
Technical details
| Dimensions | 0mm x0mm x0mm |
| Weight | G.W 5g |
| Battery | Exclude |