Product Details
Wiki & Learn
Reviews
Download PDF

Description

This thin-film solar panel is made of CIGS material which is very flexible. It performs 14% solar energy transformation efficiency which is much higher than that of other thin-film solar panels.
 
In addition to its high efficiency, our solar panel is build on an ultra-thin back sheet which can be rolled 360 degrees. It packages with special ETFE film which is durable and high light transmittance.  
 
 
Features:
  • Thin-film
  • flexible
  • Waterproof
  • Lightweight
 
Specification:
  • Dimensions: 180*170*1(±0,2) mm
  • Open-circuit Voltage: 3.1V
  • Voltage: 2.6 V
  • Current: 950 mA
  • Power: 2.5W
  • Material: CIGS

Part List:
1 x 2.5W CIGS Solar Cloth
 
 
Document:
 
Technical support: [email protected]
For any technical support or suggestion, please kindly go to our forum.

Certification

HSCODE8541402000

Technical Details

Technical details

Dimensions200mm x155mm x155mm
WeightG.W 41g
BatteryExclude

2.5W CIGS Solar Cloth

SKU 114990247
This thin-film solar panel is made of CIGS material which is very flexible
USD$18.90
Discontinued
  • Free Insurance Included On Us
  • Flexible Payments with PayPal Pay Later
  • Avoid Import Fees: Ship Tax-Free from Local Warehouses
  • 1 on 1 Support | 12-Month Warranty | 30-Day Return Policy