
The 2.9-inch E-paper Display is a flexible substrate-based display with a 296x128 pixel active area and 1-bit white/black full display capabilities. It features high contrast, high reflectance, ultra-wide viewing angle, ultra-low power consumption, and pure reflective mode. The display is bi-stable, operates in commercial temperature range, and has landscape and portrait modes. It is available in COG package IC thickness 280um and has an on-chip display RAM and waveform stored in On-chip OTP. The display also has a serial peripheral interface available, an on-chip oscillator, an on-chip booster, and regulator control for generating VCOM, Gate, and source driving voltage.
What is an E-Paper?
E-Paper, short for Electronic Paper, is a type of display technology that aims to mimic the appearance of traditional paper and ink. It's designed to provide high contrast and readability in various lighting conditions, including direct sunlight, without the need for a backlight. E-Paper displays use tiny microcapsules containing charged particles suspended in a liquid to produce images. When an electric field is applied, the particles move to the top or bottom of the microcapsules, resulting in different shades or colors being visible to the viewer. E-Paper is often used in e-readers, electronic shelf labels, smartwatches, and other devices where energy efficiency and readability are essential.
Advantages Over Traditional Displays
E-Paper displays offer advantages over traditional displays, including better readability like paper, visibility in sunlight, low energy consumption, thin design, wide viewing angles, and longer battery life. They are ideal for portable devices and environments where glare and power efficiency matter.
Parameter | Description |
Model No. | GDEW029I6FD |
Type | Dot Matrix |
Size | 2.9 inch |
Active Area | 66.9mm x 29.06mm |
Resolution | 296 x 128 pixels |
Pixel Pitch | 0.227 x 0.226mm |
Display Color | Black, White |
Max Grayscale | 4 |
Partial Refresh Time | 0.3s |
Full Refresh Time | 3s |
Interface | SPI |
Viewing Angle | >170° |
Operating Voltage | 3.3V |
Operating Temperature | 0-50°C |
Driver Mode | Support XIAO/STM32/Arduino/Micropthon |
Drawing | Support GUI Drawing |
Power Consumption | 26.4mW (typ.) |
Standby Consumption | 0.0165mW |
Outline Dimension | 79mm x 36.7mm x 0.34mm |
Weight | 3.2g |
| HSCODE | 8517180050 |
| USHSCODE | 8517180050 |
| UPC | |
| EUHSCODE | 8471707000 |
| COO | CHINA |
2.9 Flexible Monochrome ePaper Display | ×1 |
The 2.9 inch E-paper Display is a flexible substrate-based display with a 296x128 pixel active area and 1-bit white/black full display capabilities. It features high contrast, ultra-low power consumption, and pure reflective mode.