This is a 3.0V battery holder with a built-in On/Off switch. You can use two AA-size batteries (each with 1.5V). Both Alkaline and Rechargeable batteries can be used.
Note
Batteries are not included
Specifications
Material: Plastic
Battery Holder Demensions: 69.0mm x 34.5mm x 21mm
Parts List
1 x (2 x AA Battery Holder with On/Off Switch and Sliding Cover)
Certification
HSCODE
8536909000
USHSCODE
8536904000
UPC
841454115083
EUHSCODE
8536909500
COO
CHINA
2 x AA Battery Holder with On/Off Switch and Sliding Cover
SKU 320180003
This is a 3.0V battery holder with an On/Off Switch and a Sliding Cover
USD$0.50
Discontinued
Free Insurance Included On Us
Flexible Payments with PayPal Pay Later
Avoid Import Fees: Ship Tax-Free from Local Warehouses
1 on 1 Support | 12-Month Warranty | 30-Day Return Policy