
Most common used electronic components pack. Compatible with Raspberry Pi A+,B,B+/2.
2.2Ω*10
10Ω* 10
47Ω*10
100Ω*10
680Ω*10
1kΩ*10
10kΩ*10
22kΩ*10
68kΩ*10
100kΩ*10
330kΩ*10
1MΩ*10
Ceramic Capacitor
100pF*10
10nF*10
100nF*10
2.2nF*10
Electrolytic capacitor
10uF* 5
470uF* 5
LED
3mm Red*5
3mm Green*5
Technical details
| Dimensions | 100mm x70mm x15mm |
| Weight | G.W 30.5g |
| Battery | Exclude |
Part List
| Basic components mixed pack | 1 |