
27W USB-C Power Supply is an official accessory for the Raspberry Pi 5, delivering 5.1V, 5A power. It increases the USB power limit to 1.6A when the USB-C PD Power Supply is detected.
27W USB-C PD (Power Delivery)Power Supply serves as anofficial accessory specifically designed for the Raspberry Pi 5. It will deliver a maximum of will 5.1V, 5A enabling the Raspberry Pi 5 to power a wider range of peripherals. The total power drawn from the four USB ports on Raspberry Pi 5 is limited by default to a nominal 600mA; this limit is automatically increased to a nominal 1.6A when the USB-C PD Power Supply is detected.
The USB-C PD Power Supply is also capable of delivering 3A @ 9V, 2.25A @ 12V, and 1.8A @ 15V to PD-compatible products, making it a good cost-effective power supply for many general-purpose, non-Raspberry Pi use cases.
Input: | 100-240VAC |
Output: | 5A @ 5.1V, 3A @ 9V, 2.25A @ 12V, 1.8A @ 15V |
Connector: | USB-C |
Cable: | 1.2m, 17awg |
Colours: | White |
27W USB-C PD Power Supply White - US Version | x 1 |
| HSCODE | 8504401400 |
| USHSCODE | 8504409510 |
| UPC | |
| EUHSCODE | 8504400000 |
| COO | CAMBODIA |
27W USB-C PD power Supply is an official accessory for the Raspberry Pi 5, delivering 5.1V, 5A power. It increases the USB power limit to 1.6A when the USB-C PD Power Supply is detected.