The Thin-film flexible solar panel is built on an ultra-thin backsheet. It can be installed in a curve of up to 30 degrees. In addition to its unique flexibility. It packaging with durable, high light transmittance ETFE film and fast curing EVA film.
Utilizing the latest flexible solar cell technology that we offer a new solution to your battery charging needs. No longer do you require a flat surface for mounting your solar panel. That means a lot of makers can build their outdoor prodcuts with the lightweight and flexible solar panel.
Feature:
- Thin-flim
- Flexible
- Waterproof
- Chainable
- Lightweight
Specification:
- Dimension: 186x78x0.5mm(with edge 208x78x0.5mm)
- Weight: 29g±2g
- Voltage: 2V
- Power: 1W
- Conversion Rate: ~10%
- Cell Type: Three junction of flexible amorphous silicon thin film solar cells
Certification
HSCODE
8541402000
Technical Details
Technical details
Dimensions
190mm x90mm x1mm
Weight
G.W 31g
Battery
Exclude
2V 1W Thin-film Flexible Solar Panel
SKU 114990058
The Thin-film flexible solar panel is built on an ultra-thin backsheet
USD$13.50
Discontinued
Free Insurance Included On Us
Flexible Payments with PayPal Pay Later
Avoid Import Fees: Ship Tax-Free from Local Warehouses
1 on 1 Support | 12-Month Warranty | 30-Day Return Policy